Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4-Port HDMI Automatic Video Switch w/ Aluminum Housing and MHL Support - 4K 30Hz

Product ID: VS421HD4K

Switch between four HDMI sources on a single HDMI display, with support for MHL and video resolutions up to 4K

Features
  • Astonishing picture quality with support for Ultra HD 4K

  • Solid aluminum housing ensures fixed positioning

  • Hassle-free operation with automatic 4-port switching

More Features . . .
  • 4x1 HDMI switch with MHL support

  • IR remote control included

  • 7.1 Surround Sound Audio

  • Small footprint

  • Front panel toggle switch button

  • EDID emulation

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
108,99 € EUR exc VAT
130,79 € inc VAT

ID: VS421HD4K

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The VS421HD4K 4-port HDMI 4K switch lets you share a display or projector with four HDMI-enabled audio / video source devices. The switch features four independent inputs that each support 4K resolution and 7.1 surround sound audio.

The 4-port switch also features MHL support on HDMI input port 1, enabling video output video from MHL-enabled mobile devices such as Samsung Galaxy tablets and smartphones.

Astonishing Picture Quality with 4K Support

You’ll be amazed at how this video switch maintains Ultra HD picture quality. 4K is supported by the latest A/V devices and delivers four times the resolution of 1080p. Plus, because the switch is backward compatible with high-definition 1080p, you can rest assured any video source will look great in your digital signage application.

Solid Aluminum Housing Ensures Fixed Positioning

Constructed of solid aluminum, the HDMI switch is durable and heavy enough to prevent the unit from lifting or sliding around if the attached HDMI cables are bumped or shifted. Plus, its small footprint makes it easy to integrate the switch into any boardroom, classroom, home theater, or digital signage application.

Hassle-free Operation with Auto Switching & EDID

This switch ensures effortless operation with automatic switching that detects and selects a newly connected device. Automatic switching encourages on-the-fly collaboration among colleagues, by making it easy to share your projector between multiple source devices in a boardroom or classroom environment. The VS421HD4K also supports manual operation using the included IR remote control, or the built-in front panel toggle switch directly on the device.

The switch also saves time during setup with EDID emulation ensuring all of your native settings such as resolution and refresh rate are communicated between your display and video source devices. EDID emulation maximizes compatibility with your 4K display, ensuring a convenient plug-and-play installation.

The VS421HD4K is backed by a 2-year StarTech.com warranty and free lifetime technical support.

The StarTech.com Advantage
  • Take advantage of 4K (Ultra HD) video with HDMI 4K splitter enabling you to handle the latest devices and displays
  • Ensure your switch stays where you put it. Unlike plastic splitters that get dragged out of place by attached HDMI cables, the VS421HD4K features a solid aluminum housing that will stay put
  • Hassle-free operation with automatic switching and EDID emulation
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Share 4K television or projector with four different 4K video sources
  • Collaborate on the fly with colleagues, by connecting multiple users to the same display and switch between input devices
  • Use in digital signage applications to display multiple source devices at different times
  • Use in your home theater to connect four AV devices to your television, such as Blu-ray players, cable / satellite set top boxes, and computers
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Industry Standards HDMI 1.4
Output Signal HDMI
Ports 4
Performance
Audio Specifications 7.1 Surround sound
Maximum Digital Resolutions 4K @ 30 Hz
Supported Resolutions 3840x2160 (4K)
2560x1600
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 4 - HDMI (19 pin) Female
Connector B 1 - HDMI (19 pin) Female
Indicators
LED Indicators 1 - Power LED
4 - Port selected LED (1 / 2 / 3 / 4)
Power
Center Tip Polarity Positive
Input Current 1 A
Input Voltage 100 ~ 240 AC
Output Current 3 A
Output Voltage 12 DC
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 5% to 90%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 14 mm [0.6 in]
Product Length 139 mm [5.5 in]
Product Weight 274 g [9.7 oz]
Product Width 85 mm [3.3 in]
Packaging Information
Shipping (Package) Weight 0.6 kg [1.3 lb]
What's in the Box
Included in Package 1 - 4-port 4K HDMI switch
1 - IR cable
1 - remote control
1 - universal power adapter (NA, EU, UK, AU)
2-Port HDMI Automatic Video Switch w/ Aluminum Housing and MHL Support - 4K 30Hz
VS221HD4K

2-Port HDMI Automatic Video Switch w/ Aluminum Housing and MHL Support - 4K 30Hz

Switch between two HDMI sources on a single HDMI display, with support for MHL and video resolutions up to 4K

80,99 € exc VAT
97,19 € inc VAT

Power Adapters (1)

DC Power Adapter - 5V, 3A
SVA5M3NEUA

DC Power Adapter - 5V, 3A

Replace your lost or failed power adapter

19,99 € exc VAT
23,99 € inc VAT

HDMI Cables and Adapters (1)

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,19 € inc VAT

* Product appearance and specifications are subject to change without notice.