StarTech.com

4 Port VGA Video Audio Switch with RS232 control

Switch between four distinct VGA sources on a single display

Product ID: VS410RVGAA

  • Supports resolutions up to 1920x1200 (1080p)
  • Supports VGA Video bandwidth of 650 MHz
  • Includes an easy-to-use remote control for easy switching between devices
View More
  • RS232 interface provides you with remote/off-site control
  • Front panel push-buttons
  • 3.5mm audio connections
260,99 € EUR exc VAT
313,19 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input 3.5 mm Audio
VGA
AV Output 3.5 mm Audio
VGA
Ports 4
Performance
Bandwidth 650 MHz (-3dB) max
Maximum Analog Resolutions 1920x1200 (PC), and 1080p (HDTV)
Connector(s)
Connector A 4 - 3.5 mm Mini-Jack (3 Position) Female
4 - VGA (15 pin, High Density D-Sub) Female
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - VGA (15 pin, High Density D-Sub) Female
Power
Center Tip Polarity Positive
Input Current 0.6A
Input Voltage 100 - 240 AC
Output Current 2.6A
Output Voltage 5 DC
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Physical Characteristics
Color Black
Material Aluminum
Product Height 4 cm [1.6 in]
Product Length 16.5 cm [6.5 in]
Product Width 28.7 cm [11.3 in]
Weight of Product 1.5 kg [3.3 lb]
Packaging Information
Package Height 32.7 cm [12.9 in]
Package Length 32.2 cm [12.7 in]
Package Width 68 mm [2.7 in]
Shipping (Package) Weight 2.1 kg [4.7 lb]
What's in the Box
Included in Package 1 - IR Remote Control
1 - 4x1 VGA Switch
1 - 3ft. VGA Cable
1 - Universal Power Adapter (US/UK/EU/AU)

Certifications

Accessories