Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4-to-1 HDMI Video Switch with Remote Control

Product ID: VS410HDMIE

Switch between 4 HDMI® sources on one display or projector

Features
  • Easy to use remote control for switching between devices

  • Supports HDTV resolutions from 480i to 1080p

  • Supports PC resolutions from 640x480 to 1920x1200

More Features . . .
  • High Speed HDMI®, HDCP 1.1, and DVI 1.0 compliant

  • Dolby Digital TrueHD and DTS-HD audio

Prices may be lower from Resellers:

INGAT
Available in
102,99 € EUR exc VAT
123,59 € inc VAT

ID: VS410HDMIE

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 4 port HDMI® Switch lets you connect up to four HDMI-enabled output devices to a single HDMI input - eliminating the need to manually exchange cables to switch between high definition audio video sources.

The HDMI switch fully supports High Speed HDMI device connections, as well as Dolby Digital TrueHD and DTS-HD high definition audio formats and display resolutions up to 1080p(hdtv) / 1920x1200(computer), ensuring a high quality audio and video experience. Suitable for long distance connections, the switch offers a signal enhancement feature that can be used with longer cable connections, boosting the HDMI signal for optimized quality.

The switch provides an economical solution for connecting multiple HDMI out devices (Blu-Ray players, DVD Players, etc.) to a single port on a high definition LCD/Plasma TV.

The StarTech.com Advantage
  • Allows you to easily switch between 4 HDMI® devices without having to unplug anything from your display saving time and hassle
  • Integrated signal booster ensures a high-quality signal over cable lengths up to 20 meters (65 feet)
  • Included remote control for convenient switching at the touch of a button
Common Customer Questions

View FAQs...

Applications
  • Ideal for home theater situations where you have run out of inputs on your current television to accommodate all of your devices
  • Great for use in presentations, trade shows, conferences, retail, and entertainment applications where multiple source devices are required
  • Use for video wall setups in retail environments to support several input sources and make them easily switchable
  • Perfect for professional A/V test benches testing multiple devices
  • Excellent solution for connecting and switching between multiple PCs to one display
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Ports 4
Performance
Audio Specifications Supports Dolby Digital TrueHD and DTS-HD
Bandwidth 2.25Gbps (Single Link)
Color Depth 30/36-bit Deep Color
Maximum Cable Length 20 m [65.6 ft]
Supported Resolutions HDTV - 480i~1080p
PC - 640x480~1920x1200
Connector(s)
Connector A 4 - HDMI (19 pin) Female
Connector B 1 - HDMI (19 pin) Female
Power
Center Tip Polarity Positive
Input Voltage 110V-240V AC
Output Current 1A
Output Voltage 5 DC
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 44 mm [1.7 in]
Product Length 240 mm [9.4 in]
Product Weight 1250 g [44.1 oz]
Product Width 104 mm [4.1 in]
Packaging Information
Shipping (Package) Weight 0.7 kg [1.4 lb]
What's in the Box
Included in Package 1 - HDMI® Video Switch
1 - IR Remote Control
1 - Universal Power Adapter (US/UK/EU/AU)
1 - Instruction Manual
DC Power Adapter - 5V, 3A
SVA5M3NEUA

DC Power Adapter - 5V, 3A

Replace your lost or failed power adapter

19,99 € exc VAT
23,99 € inc VAT

* Product appearance and specifications are subject to change without notice.