StarTech.com

Multiple Video Input with Audio to HDMI Scaler Switcher - HDMI / VGA / Component

Share an HDMI® display between multiple analog or digital video sources (e.g VGA, Component, S-Video, Composite, HDMI)

Product ID: VS721MULTI

  • Supports analog PC Resolution input and output up to WUXGA (1920x1200) @ 60Hz
  • HDMI® and HDCP compliant
  • Supports analog HDTV RGB/YPbPr/YCbCr input, output up to 1080p @ 60Hz
572,99 € EUR exc VAT
687,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input Component
Composite
HDMI
S-Video
VGA
AV Output HDMI
Cabling HDMI
Industry Standards High Speed HDMI®, HDCP
Ports 7
Performance
Maximum Analog Resolutions VGA: 1920x1200
YPbPr: 1920x1080
Maximum Digital Resolutions 1920x1200
Supported Resolutions Support VGA mode
640x480, 720x400, 800x600, 848x480, 1024x768, 1152x864, 1280x720, 1280x768, 1280x800, 1280x960, 1280x1024, 1360x768, 1400x1050, 1440x900, 1440x1050, 1600x1200, 1680x1050, 1920x1080, 1920x1200

Support YPbPR mode
720x480, 720x576, 720x480, 720x576, 1280x720, 1920x1080, 1920x1080
Wide Screen Supported Yes
Connector(s)
Connector A 3 - HDMI (19 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
1 - Component Video (3 x RCA) Female
1 - S-Video (4 pin, Mini-DIN) Female
1 - Composite Video (1 x RCA) Female
3 - RCA Female
1 - 3.5 mm Mini-Jack (3 Position) Female
Connector B HDMI (19 pin) Female
Software
OS Compatibility Windows® 10 (32/64), 8/8.1 (32/64), 7 (32/64), Vista(32/64), XP(32/64), 2000
Windows® Server 2008 R2, 2003(32/64)
Indicators
LED Indicators 1 - 1 - HDMI
1 - 2 - HDMI
1 - 3 - HDMI
1 - 4 - VGA
1 - 5 - YPbPr
1 - 6 - CVSB
1 - 7 - S-VIDEO
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0% to 95% RH Non-Condensing
Operating Temperature 0°c to 70°c (32°F to 158°F)
Storage Temperature -20°c to 85°c (-4°F to 185°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 4.5 cm [1.8 in]
Product Length 38.4 cm [15.1 in]
Product Width 17.3 cm [6.8 in]
Weight of Product 1.8 kg [4 lb]
Packaging Information
Package Height 90 mm [3.5 in]
Package Length 45.9 cm [18.1 in]
Package Width 26 cm [10.2 in]
Shipping (Package) Weight 2.7 kg [6 lb]
What's in the Box
Included in Package 1 - multiple format to HDMI audio video switch
1 - IR remote control
1 - mounting kit
1 - RS232 serial cable (6 ft.)
1 - RS-232 control software CD
1 - universal power adapter (NA, EU, UK, AU)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 10 (32/64), 8/8.1 (32/64), 7 (32/64), Vista(32/64), XP(32/64), 2000
Windows® Server 2008 R2, 2003(32/64)

Certifications

Related Products

4-to-1 HDMI Video Switch with Remote Control
VS410HDMIE
4-to-1 HDMI Video Switch with Remote Control

Switch between 4 HDMI® sources on one display or projector

102,99 € exc VAT
123,59 € inc VAT
2 Port USB HDMI KVM Switch with Audio and USB 2.0 Hub
SV231HDMIUA
2 Port USB HDMI KVM Switch with Audio and USB 2.0 Hub

Share a keyboard, mouse and HDMI® monitor between 2 multimedia computers

212,99 € exc VAT
255,59 € inc VAT
4x4 HDMI Matrix Video Switch Splitter with Audio and RS232
VS440HDMI
4x4 HDMI Matrix Video Switch Splitter with Audio and RS232

Share and switch four distinct HDMI® audio/video signals between four displays

791,99 € exc VAT
950,39 € inc VAT
4 Port VGA Video Audio Switch with RS232 control
VS410RVGAA
4 Port VGA Video Audio Switch with RS232 control

Switch between four distinct VGA sources on a single display

260,99 € exc VAT
313,19 € inc VAT
2 Port VGA Auto Switch
ST122VGAU
2 Port VGA Auto Switch

Switch between 2 VGA signals on a single display; features automatic, prioritized switching

67,99 € exc VAT
81,59 € inc VAT

Accessories