StarTech.com

6 ft USB VGA Adapter Cable - External Multi Monitor Video M/M

Connect a VGA display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

Product ID: USB2VGAMM6

  • Optimal performance at 1680x1050 and ideal for use with 20" to 22" monitors or smaller
  • Built-on USB and VGA cables
  • Hassle-free installation
  • No power adapter required
0,00 € EUR exc VAT
0,00 € EUR inc VAT

Overview

The USB2VGAMM6 External USB VGA Adapter Cable offers a hassle-free multi-monitor solution, turning a USB 2.0 port into a VGA video connection. This 6-foot USB Display Adapter is a complete solution, ready to go out of the box with all the cables you need built right onto the adapter. Simply install the drivers, connect to your computer and display. Built-on cables make the USB2VGAMM6 easier to install and does away with the need to worry about forgetting a cable.

Instead of having to open the computer case to install a specialized video card to accommodate a multi-display configuration, USB2VGAMM6 functions as an external USB video card saving both time and hassle.

Multiple (USB2VGAMM6) adapters (up to 5 total) can be used on a single system to provide several mirrored displays or extended desktops - a convenient and cost-effective multi-VGA option for virtually any laptop or desktop operating environment.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • All-in-one cable lets you tuck the enclosure behind your monitor for a cleaner and less cluttered desk space
  • Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system
  • WHQL certified drivers offer a smooth and hassle-free install on Windows systems – Installs automatically when your system is connected to the internet

Applications

Extend or mirror the image shown on an existing laptop or desktop display

Run multiple applications on different screens, check your email on one display and work on a document in the other.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB 2.0
AV Output VGA
Chipset ID DisplayLink - DL-165
Memory 16MB RAM
USB Pass-Through No
Performance
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Maximum Analog Resolutions 1600x1200(standard) or 1680x1050(wide) @ 32 bits
MTBF 59,000 hours
Supported Resolutions Widescreen (16/32 bit):
1680x1050, 1440x900, 1366x768

Standard (16/32 bit):
1600x1200, 1280x1024, 1024x768, 800x600, 640x480
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (15 pin, High Density D-Sub) Male
Software
OS Compatibility Windows® 10 (32/64), 8/8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64), 2000 (Aero 3D interface supported)
Apple® OSX El Capitan (10.11), Yosemite (10.10), Mavericks (10.9) Mountain Lion (10.8), Lion (10.7), Snow Leopard (10.6)
Ubuntu 16.04, 14.04
Special Notes / Requirements
Note Connect a maximum of five USB2VGAMM6 adapters on a single PC
System and Cable Requirements Available USB 2.0 port
1.2Ghz or higher CPU
512MB RAM
30MB Hard Drive space
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Height 23.5 mm [0.9 in]
Product Length 1829 mm [72 in]
Product Weight 100 g [3.5 oz]
Product Width 48 mm [1.9 in]
Packaging Information
Shipping (Package) Weight 0.3 kg [0.7 lb]
What's in the Box
Included in Package 1 - USB to VGA Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 10 (32/64), 8/8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64), 2000 (Aero 3D interface supported)
Apple® OSX El Capitan (10.11), Yosemite (10.10), Mavericks (10.9) Mountain Lion (10.8), Lion (10.7), Snow Leopard (10.6)
Ubuntu 16.04, 14.04

Certifications

Related Products

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6
6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M

Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

141,99 € exc VAT
170,39 € inc VAT
USB to VGA Multi Monitor External Video Adapter
USB2VGAE2
USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

59,99 € exc VAT
71,99 € inc VAT