StarTech.com

USB 3.0 to DisplayPort External Video Card Multi Monitor Adapter – 2560x1600

Connect a DisplayPort®-equipped display through USB 3.0, for an HD external multi-monitor solution

Product ID: USB32DPPRO

  • SuperSpeed USB 3.0 (5 Gbps) Interface, backward compatible with USB 2.0
  • Supports resolutions up to 2560x1600
  • DisplayLink 4K Plug-and-Display certified - automatic driver installation and updates
View More
  • USB-powered - No external power adapter required
  • Choose between Mirrored, Extended or Primary display configurations
  • Driver software supports display rotation
  • Supports the Windows® Aero interface
  • Supports 5.1 channel audio
  • Supports the use of multiple USB32DPPRO USB 3.0 DisplayPort adapters on a single system (up to 5)
123,99 € EUR exc VAT
148,79 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The USB32DPPRO USB 3.0 to DisplayPort® Multi Monitor Adapter functions as an external DisplayPort video card, turning an available USB 3.0 port into a DisplayPort output, with support for high resolution 2560x1600 video, and 5.1 surround sound audio. The USB 3.0 DisplayPort adapter delivers a convenient, high-performance external video solution that makes it easy to add multi-monitor capability to a USB 3.0-enabled desktop or laptop computer (optimal performance from USB 3.0, backward compatible with USB 2.0).

Leveraging the high-bandwidth (5 Gbps) SuperSpeed USB 3.0 interface, the adapter delivers smooth, high-definition content to your DisplayPort-capable display, and can be used to mirror your primary desktop, showing the same image on each display, or to extend your desktop to double your workspace and increase your productivity.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Recommended System Requirements:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher

The StarTech.com Advantage

  • SuperSpeed USB 3.0 to Displayport® conversion delivers improved bandwidth, compared to a USB 2.0 connection, for smoother high-definition video content
  • The USB 3.0 DisplayPort adapter is USB-Powered device, making it easy to add additional graphical capability to your system, without opening the case or voiding system warranties or having to find an available wall power outlet.

Applications

Add a secondary DisplayPort display and extend your desktop, without taking apart your computer to install a new video card

Add multi-monitor capability to a single computer, to enhance multimedia presentations

Great for researchers and writers, offering the ability to have reference material on one display while working on a separate document on another

Increase productivity by running multiple applications on different screens - check your email on one display and search the web on the other

View large or several spreadsheets across multiple displays

A compact, lightweight solution for traveling business associates using USB 3.0-capable laptop PCs, enabling connection to a secondary display/projector

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input USB 3.0
AV Output DisplayPort
Chipset ID DisplayLInk - DL-3500
Industry Standards Standard DisplayPort, SuperSpeed USB 3.0, USB 2.0
Memory 64MB, DDR2
USB Pass-Through No
Performance
Audio Specifications 5.1-Channel Surround (48Khz)
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Maximum Digital Resolutions 2560x1600
Note If using OS X 10.8, Apple update 10.8.3 must be installed before installing DisplayLink software. 10.8.3 fixes several serious OS X bugs exposed when DisplayLink software is installed.
Supported Resolutions Widescreen(16/32 bit):
2560x1600, 2560x1440, 2048x1152, 1920x1200, 1920x1080, 1680x1050, 1600x900, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - DisplayPort (20 pin) Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
macOS 10.6 to 10.13.3, 10.14
Ubuntu 14.04, 16.04
Chrome OS v55+
Special Notes / Requirements
Note Connect a maximum of five USB32DPPRO adapters on a single PC - See manual for system requirements
Extended displays are currently only supported with DisplayLink-based products on macOS 10.11 to 10.13.3. This may change in future versions.
System and Cable Requirements Office Application:
CPU: i3 Dual core 2.8GHz
RAM: 2GB or higher

Full HD Video:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
Not intended for gaming
Power
Power Source USB-Powered
Environmental
Humidity 20°C to 80°C (68°F to 176°F)
Operating Temperature 0°C to 35°C (32°F to 95°F)
Storage Temperature -5°C to 40°C (23°F to 104°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 11 mm [0.4 in]
Product Length 81 mm [3.2 in]
Product Weight 18 g [0.6 oz]
Product Width 26 mm [1 in]
Packaging Information
Shipping (Package) Weight 177 g [6.2 oz]
What's in the Box
Included in Package 1 - USB 3.0 to Displayport adapter
1 - USB cable (39.25 inches)
1 - driver CD
1 - installation guide

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
macOS 10.6 to 10.13.3, 10.14
Ubuntu 14.04, 16.04
Chrome OS v55+

Certifications

Related Products

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6
6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M

Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

141,99 € exc VAT
170,39 € inc VAT
USB to VGA Multi Monitor External Video Adapter
USB2VGAE2
USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

59,99 € exc VAT
71,99 € inc VAT

Accessories