Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080

Product ID: USB32HDE

Connect an HDMI®-equipped display through USB 3.0 for an accelerated 1080p HD external multi-monitor solution

Features
  • SuperSpeed USB 3.0 (5 Gbps) Interface, backward compatible with USB 2.0

  • Supports resolutions up to 1920x1200

  • Quick, easy installation

More Features . . .
  • Includes HDMI® to DVI-D Adapter

  • USB-powered - No external power adapter required

  • Choose between Mirrored, Extended or Primary display configurations

  • Driver software supports display rotation

  • Supports the Windows® Aero interface

  • Supports 2-channel (Stereo) audio

  • Supports the use of multiple USB32HDE adapters on a single system (up to 5)

Prices may be lower from Resellers:

INGAT
Available in
103,99 € EUR exc VAT
124,79 € inc VAT

ID: USB32HDE

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB32HDE USB 3.0 to HDMI® Adapter turns an available USB 3.0 port into an HDMI output, with high resolution 1920x1080 (1080p) video support - a convenient external video solution that makes it easy to add multi-monitor capability to a USB 3.0-enabled desktop or laptop computer (optimal performance from USB 3.0, backward compatible with USB 2.0).

Leveraging the high-bandwidth (5 Gbps) SuperSpeed USB 3.0 interface, the adapter functions as an external graphics card to deliver smooth, high-definition content to your HDMI or DVI-capable display (HDMI to DVI Adapter included). The adapter can be used to mirror your primary desktop, showing the same image on each display, or to extend your desktop to double your workspace and increase your productivity.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Recommended System Requirements:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
The StarTech.com Advantage
  • SuperSpeed USB 3.0 to HDMI conversion delivers improved bandwidth compared to a USB 2.0 connection for smoother, high-definition video content
  • External USB-Powered device provides the simplest way to add additional graphics capability to your system, without opening the case or voiding system warranties
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)

Applications
  • Add a secondary HDMI or DVI display and extend your desktop without taking apart your computer to install a new video card
  • Add multi-monitor capability to a single computer, to create engaging multimedia presentations
  • Use the adapter to connect your PC to your HDMI-equipped HDTV for viewing family pictures and movies
  • Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
  • Increase productivity by running multiple applications on different screens - check your email on one display and search the web on the other
  • View large or multiple spreadsheets across multiple displays
  • A compact, lightweight solution for traveling business associates using laptop PCs, enabling connection to a secondary display/projector
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Chipset ID MCT - T5-302A
Industry Standards Standard HDMI®, SuperSpeed USB 3.0, USB 2.0
Memory 16MB DDR II
Output Signal HDMI
USB Pass-Through No
Performance
Audio Specifications 2-Channel Stereo (48Khz)
General Specifications This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink or Fresco family chipset.
Maximum Digital Resolutions 1920x1200
Supported Resolutions Widescreen(16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1600x900, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male Input
Connector B 1 - HDMI (19 pin) Female Output
Software
OS Compatibility Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)
Special Notes / Requirements
Note Connect a maximum of five USB32HDE adapters on a single PC - See manual for system requirements
System and Cable Requirements Office Application:
CPU: i3 Dual core 2.8GHz
RAM: 2GB or higher

Full HD Video:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
Environmental
Humidity <85% RH Non-Condensing
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -10°C to 75°C (14°F to 167°F)
Physical Characteristics
Cable Length 160 mm [6.3 in]
Color Black
Enclosure Type Plastic
Product Height 15.5 mm [0.6 in]
Product Length 78 mm [3.1 in]
Product Weight 60 g [2.1 oz]
Product Width 43.5 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - USB 3.0 to HDMI® Adapter
1 - HDMI to DVI-D Adapter
1 - Driver CD
1 - Installation guide
USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152
USB32VGAE

USB 3.0 to VGA External Video Card Multi Monitor Adapter – 2048x1152

Connect a VGA display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152

99,99 € exc VAT
119,99 € inc VAT

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M

Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

141,99 € exc VAT
170,39 € inc VAT

USB to VGA Multi Monitor External Video Adapter
USB2VGAE2

USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

59,99 € exc VAT
71,99 € inc VAT

HDMI Cables and Adapters (1)

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,19 € inc VAT

DVI Cables (1)

6 ft DVI-D Single Link Cable - M/M
DVIMM6

6 ft DVI-D Single Link Cable - M/M

Provide a high-speed, crystal-clear connection to your DVI digital devices

9,99 € exc VAT
11,99 € inc VAT

* Product appearance and specifications are subject to change without notice.