Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter

Product ID: USB32HDDVII

Connect an HDMI® and DVI-I-equipped display through a USB 3.0 port, for a 1080p HD external multi-monitor solution

Features
  • SuperSpeed USB 3.0 (5 Gbps) Interface, backward compatible with USB 2.0

  • Supports resolutions up to 1920x1080p (Full HD) and 2048x1152

  • Quick, easy installation

More Features . . .
  • Dual Head design supports both HDMI® and DVI-I simultaneously (DVI to VGA adapter included for VGA monitors)

  • USB-powered - No external power adapter required

  • Choose between Mirrored, Extended or Primary display configurations

  • Driver software supports display rotation

  • Supports the Windows® Aero interface

  • Supports 5.1 channel surround sound audio (HDMI only)

  • Supports the use of multiple USB32HDDVII adapters on a single system (up to 3), for up to 6 additional monitors

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
133,99 € EUR exc VAT
160,79 € inc VAT

ID: USB32HDDVII

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB32HDDVII USB 3.0 to HDMI® and DVI-I Dual Head Adapter turns an available USB 3.0 port into one DVI-I or VGA port (DVI to VGA adapter included) and one HDMI® output, with support for high-definition 1080p and 1920x1200 video and 5.1 surround sound audio (from HDMI® port only). Each display can simultaneously support the maximum resolution of 2048x1152 @ 60Hz.

The adapter delivers a convenient external video solution that makes it easy to add multi-monitor capability to a USB enabled desktop or laptop computer (optimal performance from USB 3.0, backward compatible with USB 2.0).

Leveraging the high-bandwidth (5 Gbps) SuperSpeed USB 3.0 interface, the USB video adapter functions as a convenient external graphics card that eliminates having to open the computer case for video card installation. The adapter delivers smooth, high definition content to multiple displays and can be used to mirror your primary desktop, showing the same image on each display, or to extend your desktop onto a second or third monitor to double or triple your workspace and increase your productivity.

The USB 3.0 HDMI® and DVI-I Adapter is backed by a StarTech.com 2-year warranty and includes free lifetime technical support.

The StarTech.com Advantage
  • With two video output ports, the dual head design of the adapter offers a compact multi-monitor solution across both HDMI® and DVI technology
  • SuperSpeed USB 3.0 to HDMI/DVI conversion delivers improved bandwidth compared to a USB 2.0 connection for smoother high-definition video content
  • The adapter is installed externally, through USB, which enables you to add graphics capability to your system without opening the case or voiding system warranties
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 2000, XP, Vista, 7, 8, 8.1, 10
MacOS® 10.6 to 10.13
Ubuntu 14.04, 16.04
Chrome OS v55+

Applications
  • Add a secondary HDMI and or DVI display and extend your desktop without taking apart your computer to install a new video card
  • Add multi-monitor capability to a single computer, to create engaging multimedia presentations
  • Use the adapter to connect your PC to your HDMI-equipped HDTV for viewing family pictures and movies
  • Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
  • Increase productivity by running multiple applications on different screens - check your email on one display and search the web on the other
  • View large or multiple spreadsheets across multiple displays
  • A compact, lightweight solution for traveling business associates using laptop PCs, enabling connection to a secondary display/projector
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Chipset ID DisplayLInk - DL-3900
Industry Standards Standard HDMI®, DVI-I, SuperSpeed USB 3.0, USB 2.0
Memory 128MB
Output Signal DVI-I (DVI Digital/Analog)
HDMI
USB Pass-Through No
Performance
Audio Specifications 5.1-Channel Surround (48Khz)
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Each display can simultaneously support the maximum resolution of 2048x1152 @ 60Hz
Maximum Digital Resolutions 2048x1152 @ 60Hz
Note If using OS X 10.8, Apple update 10.8.3 must be installed before installing DisplayLink software. 10.8.3 fixes several serious OS X bugs exposed when DisplayLink software is installed.
Supported Resolutions Widescreen(16/32 bit):
2048x1152, 1920x1200, 1920x1080, 1680x1050, 1600x900, 1440x900, 1368x768, 1366x768, 1360x768, 1280x800, 1280x768, 1280x720, 1024x600, 848x480, 800x480, 720X480

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x870, 1152x864, 1024x768, 832x624, 800x600, 768X567, 640X480
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-B (9 pin) USB 3.0 Male Input
Connector B 1 - DVI-I (29 pin) Female Output
1 - HDMI (19 pin) Female Output
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
MacOS® 10.6 to 10.13
Ubuntu 14.04, 16.04
Chrome OS v55+
Special Notes / Requirements
Note Connect a maximum of three USB32HDDVII adapters on a single PC - See manual for system requirements
System and Cable Requirements Office Application:
CPU: i3 Dual core 2.8GHz
RAM: 2GB or higher

Full HD Video:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
Power
Power Source USB-Powered
Environmental
Humidity 20°C to 80°C (68°F to 176°F)
Operating Temperature 0°C to 55°C (32°F to 95°F)
Storage Temperature -5°C to 40°C (23°F to 104°F)
Physical Characteristics
Cable Length 160 mm [6.3 in]
Color Black
Enclosure Type Plastic
Product Height 19 mm [0.7 in]
Product Length 73 mm [2.9 in]
Product Weight 42 g [1.5 oz]
Product Width 50 mm [2 in]
Packaging Information
Shipping (Package) Weight 240 g [8.5 oz]
What's in the Box
Included in Package 1 - USB 3.0 to HDMI®/DVI-I Graphics Adapter
1 - DVI to VGA Adapter
1 - USB 3.0 Cable (40.5 inches)
1 - Driver CD
1 - Installation guide
USB 3.0 to DVI / VGA External Video Card Multi Monitor Adapter – 2048x1152
USB32DVIPRO

USB 3.0 to DVI / VGA External Video Card Multi Monitor Adapter – 2048x1152

Connect a DVI display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152

124,99 € exc VAT
149,99 € inc VAT

USB to DVI Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200
USB2DVIPRO2

USB to DVI Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200

Connect a DVI display for an extended desktop multi-monitor USB solution

97,99 € exc VAT
117,59 € inc VAT

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080
USB32HDE

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080

Connect an HDMI®-equipped display through USB 3.0 for an accelerated 1080p HD external multi-monitor solution

103,99 € exc VAT
124,79 € inc VAT

USB to DVI External Video Card Multi Monitor Adapter – 1920x1200
USB2DVIE3

USB to DVI External Video Card Multi Monitor Adapter – 1920x1200

Connect a DVI display for an extended desktop multi-monitor USB solution

74,99 € exc VAT
89,99 € inc VAT

USB 3.0 to DVI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200
USB32DVIEH

USB 3.0 to DVI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200

Connect a DVI-equipped display through USB 3.0, while keeping the USB 3.0 port available

90,99 € exc VAT
109,19 € inc VAT

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M

Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

141,99 € exc VAT
170,39 € inc VAT

HDMI Cables and Adapters (1)

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,19 € inc VAT

DVI Cables (2)

1 ft DVI-D Dual Link Cable - M/M
DVIDDMM1

1 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

8,99 € exc VAT
10,79 € inc VAT

DVI-D Dual Link Cable - M/M
DVIDDMM6

6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
13,19 € inc VAT

* Product appearance and specifications are subject to change without notice.