Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p

Product ID: USB32HDEH

Connect an HDMI-equipped display through USB 3.0, while keeping the USB 3.0 port available

Features
  • High-Definition resolution support (up to 1920x1200/1080p)

  • Built in 1-Port USB 3.0 Hub

  • SuperSpeed USB 3.0 (5 Gbps) Interface, backward compatible with USB 2.0

More Features . . .
  • Quick, easy installation

  • USB-powered - No external power adapter required

  • Choose between Mirrored, Extended or Primary display configurations

  • Driver software supports display rotation

  • Supports the use of multiple USB32HDEH adapters on a single system (up to 5)

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
90,99 € EUR exc VAT
109,19 € inc VAT

ID: USB32HDEH

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB32HDEH USB 3.0 to HDMI® Adapter turns a USB 3.0 port into an HDMI output port with 1920x1200/1080p video support. The adapter features built-in USB 3.0 pass-through, which offers a connection port in place of the USB port used for connecting the HDMI adapter – an ideal workaround for Ultrabook™ or laptop users, where only a limited number of USB ports are available.

Functioning as an external graphics card, this USB to HDMI adapter provides a convenient way to add multi-monitor capability to a USB 3.0-enabled desktop or laptop computer (optimal performance from USB 3.0, backward compatible with USB 2.0).

Leveraging the high-bandwidth (5 Gbps) SuperSpeed USB 3.0 interface, the adapter delivers smooth, high-definition content to your HDMI display / projector. The adapter can be used to mirror your primary desktop, showing the same image on each display, or to extend your desktop to double your workspace and increase your productivity. The included HDMI to DVI adapter also allows you to use this device with a DVI display.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Recommended System Requirements:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher

The StarTech.com Advantage
  • Keep a USB 3.0 port available on your Ultrabook or slim laptop, using the built-in USB 3.0 hub
  • Enjoy smooth, high-definition video content, using a high bandwidth USB 3.0 connection
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)

Applications
  • Add a secondary HDMI display with full HD capability
  • Add multi-monitor capability to a single computer, to create engaging multimedia presentations
  • View large or multiple spreadsheets across several displays
  • Use the adapter to connect your PC to your HDMI-equipped projector or display for viewing family pictures and movies
  • Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
  • Run multiple applications on different screens - check your email on one display and search the web on the other
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Chipset ID MCT - T6-688SL
Industry Standards SuperSpeed USB 3.0, USB 2.0
Memory 16MB DDR II
Output Signal HDMI
USB Pass-Through Yes
Performance
Audio Specifications 2-Channel Stereo (48Khz)
General Specifications This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink or Fresco family chipset.
Maximum Digital Resolutions 1920x1200
Supported Resolutions Widescreen(16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1600x900, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - HDMI (19 pin) Female
1 - USB Type-A (9 pin) USB 3.0 Female
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)
Special Notes / Requirements
Note Connect a maximum of five USB32HDEH adapters on a single PC - See manual for system requirements
System and Cable Requirements CPU: i3 Dual core 2.8GHz
RAM: 2GB or higher

Full HD Video:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
Power
Power Source USB-Powered
Environmental
Humidity < 85% non-condensing
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 75°C (14°F to 167°F)
Physical Characteristics
Cable Length 160 mm [6.3 in]
Color Black
Enclosure Type Plastic
Product Height 17 mm [0.7 in]
Product Length 85 mm [3.3 in]
Product Weight 75 g [2.6 oz]
Product Width 49 mm [1.9 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - USB 3.0 to HDMI Adapter
1 - HDMI to DVI adapter
1 - Software CD
1 - Manual
USB 3.0 to HDMI External Multi Monitor Video Graphics Adapter for Mac & PC - DisplayLink Certified - HD 1080p
USB32HDPRO

USB 3.0 to HDMI External Multi Monitor Video Graphics Adapter for Mac & PC - DisplayLink Certified - HD 1080p

Connect an additional HDMI display to your Mac® or PC with USB 3.0 technology capable of video playback at 1080p

97,99 € exc VAT
117,59 € inc VAT

USB 3.0 to 4K HDMI External Multi Monitor Video Graphics Adapter - DisplayLink Certified -  Ultra HD 4K
USB32HD4K

USB 3.0 to 4K HDMI External Multi Monitor Video Graphics Adapter - DisplayLink Certified - Ultra HD 4K

Connect an additional HDMI display to your PC with USB 3.0 technology capable of playback at 4K

126,99 € exc VAT
152,39 € inc VAT

USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter
USB32HDDVII

USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter

Connect an HDMI® and DVI-I-equipped display through a USB 3.0 port, for a 1080p HD external multi-monitor solution

133,99 € exc VAT
160,79 € inc VAT

Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p
USB32HDES

Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p

Connect an HDMI display through this slim USB 3.0 Adapter for a multi-monitor solution ideal for your Ultrabook® or Laptop

83,99 € exc VAT
100,79 € inc VAT

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080
USB32HDE

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080

Connect an HDMI®-equipped display through USB 3.0 for an accelerated 1080p HD external multi-monitor solution

103,99 € exc VAT
124,79 € inc VAT

USB to Dual HDMI Adapter - 4K
USB32HD2

USB to Dual HDMI Adapter - 4K

Connect two HDMI displays to a single USB port

111,99 € exc VAT
134,39 € inc VAT

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,19 € inc VAT

* Product appearance and specifications are subject to change without notice.