StarTech.com

USB to VGA Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200

Connect a VGA display for an extended desktop multi-monitor USB solution

Product ID: USB2VGAPRO2

  • Optimal performance at 1920x1200 and ideal for use with 24" to 26" monitors or smaller
  • Support for Aero themes in Windows®
  • Works with Mac® OS X
View More
  • Connect up to five adapters to one PC for a true extended desktop experience
  • USB-Powered operation, no external power adapter required
  • Quick and easy installation
  • Powered by DisplayLink DL-195 chip
94,99 € EUR exc VAT
113,99 € EUR inc VAT

Overview

The USB2VGAPRO2 USB to VGA Adapter functions as an external graphics card for Windows® and Mac® computers - the perfect solution for turning your desktop or laptop computer into a dual or multi-monitor environment, all through the simplicity and convenience of USB.

The USB-VGA Adapter delivers high quality video (up to 1920x1200) for a variety of applications and is capable of simultaneously running up to five additional displays from a single computer (using four USB2VGAPRO2 External Video Adapters). The adapter connects to a host computer through a USB 2.0 port, acting as an external VGA video card to either extend or mirror the desktop shown on the existing display - without having to open the computer case.

Featuring driver support for Microsoft Windows® (including Aero themes) and Mac OS X, and with video support for resolutions up to 1920x1200, this USB-VGA video adapter is the ideal solution for a wide rade of operating environments as well as large-screen displays/monitors.

The USB2VGAPRO2 USB to VGA Adapter is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • The graphics adapter supports high-performance requirements and high resolution video, making it suitable for connecting large-screen monitors
  • USB-powered operation eliminates the need for an external power adapter, enabling you to position an additional monitor without having to make the extra power connection or carry an additional cable for mobile applications
  • Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system, which in many cases would void manufacturers' warranties

Applications

Add multiple (up to five) monitors / projectors to your computer setup using one USB2VGAPRO2 device for each additional display

View large or multiple spreadsheets across multiple displays

Increase productivity by running multiple applications on different VGA screens; check your email on one display while editing a document on the other

Use the USB-VGA adapter to connect your PC to your television for showing family pictures and movies

Connect multiple VGA monitors to a single computer to create engaging multimedia presentations

Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB 2.0
AV Output VGA
Chipset ID DisplayLink - DL-195
Memory 16MB
USB Pass-Through No
Performance
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Maximum Analog Resolutions 1920x1200 (32-bit Color)
MTBF 87,703 hours
Supported Resolutions Standard(16/32 bit):
640x480, 800x600, 1024x768, 1280x1024, 1600x1200

Widescreen(16/32 bit):
1366x768, 1440X900, 1680x1050, 1920x1200
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
MacOS® 10.6 to 10.13.3
Chrome OS v51
Ubuntu 14.04, 16.04
Special Notes / Requirements
Note Power PC-based Macintosh computers, such as late-model iMacs, PowerBooks and PowerMacs, are not currently supported
Extended displays are currently only supported with DisplayLink-based products on macOS 10.11 to 10.13.3. This may change in future versions.
System and Cable Requirements 1.2Ghz or higher CPU
30MB of hard drive space
512 MB RAM
USB 2.0 Port
Not intended for gaming
Indicators
LED Indicators 1 - Blue - Power
Power
Power Source USB-Powered
Environmental
Humidity <85% non-condensing
Operating Temperature 10°C to 40°C (50°F to 104°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 165 mm [6.5 in]
Color Black
Product Height 15.5 mm [0.6 in]
Product Length 78 mm [3.1 in]
Product Weight 64 g [2.3 oz]
Product Width 43.5 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 202 g [7.1 oz]
What's in the Box
Included in Package 1 - USB to VGA Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
MacOS® 10.6 to 10.13.3
Chrome OS v51
Ubuntu 14.04, 16.04

Certifications

Related Products

USB 3.0 to VGA External Video Card Multi Monitor Adapter for Mac and PC – 1920x1200 / 1080p
USB32VGAPRO
USB 3.0 to VGA External Video Card Multi Monitor Adapter for Mac and PC – 1920x1200 / 1080p

Connect a VGA monitor or projector through USB 3.0, for an external multi-monitor solution at resolutions up to 1920x1200

103,99 € exc VAT
124,79 € inc VAT
USB to VGA Multi Monitor External Video Adapter
USB2VGAE2
USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

59,99 € exc VAT
71,99 € inc VAT
USB to VGA External Video Card Multi Monitor Adapter – 1920x1200
USB2VGAE3
USB to VGA External Video Card Multi Monitor Adapter – 1920x1200

Connect a VGA display for an entry-level extended desktop, multi-monitor USB solution

67,99 € exc VAT
81,59 € inc VAT
Slim USB 3.0 to VGA External Video Card Multi Monitor Adapter – 1920x1200 / 1080p
USB32VGAES
Slim USB 3.0 to VGA External Video Card Multi Monitor Adapter – 1920x1200 / 1080p

Connect a VGA display through this slim USB 3.0 Adapter for a multi-monitor solution ideal for your Ultrabook® or Laptop

73,99 € exc VAT
88,79 € inc VAT
USB 3.0 to VGA Video Adapter - On-board Driver Installation - 1920x1200
USB32VGAV
USB 3.0 to VGA Video Adapter - On-board Driver Installation - 1920x1200

Add a secondary VGA display to your USB 3.0 enabled PC, and install the drivers without a CD or Internet connection

64,99 € exc VAT
77,99 € inc VAT
USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200
USB32VGAEH
USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200

Connect a VGA-equipped display through USB 3.0, while keeping the USB 3.0 port available

83,99 € exc VAT
100,79 € inc VAT

Accessories