StarTech.com

USB to VGA Multi Monitor External Video Adapter

Connect a VGA monitor for an extended desktop multi-monitor USB solution

Product ID: USB2VGAE2

  • Optimal performance at 1440x900 (higher resolutions supported) and ideal for use with 17" to 19" monitors or smaller
  • Works with desktop and laptop computers
  • No power adapter required
View More
  • Includes easy to use software that allows for, multi-display management and EDID monitor detection for increased compatibility with displays
  • Simple installation
59,99 € EUR exc VAT
71,99 € EUR inc VAT

Overview

The USB2VGAE2 USB to VGA external video adapter is the perfect multi-monitor VGA solution for office applications and Internet browsing.

The USB video adapter features a small form factor and enables a USB 2.0 port to be used with a VGA port. A cost-saving multi-monitor or dual display option that can be used as an external graphics card for either laptop or desktop applications.

The USB video adapter can be used with up to four additional (five total) USB2VGAE2 USB video adapters, creating multiple VGA connections that can be used to further extend or mirror the desktop shown on the existing display - all without having to open the computer case to add extra video cards.

Application Diagram

USB2VGAE2 Application Diagram

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Compact, USB powered adapter provides the easiest way add a secondary or additional display to your PC
  • Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system
  • The ability to use multiple adapters (up to five) provides a scalable display configuration for future expansion

Applications

Add a secondary display adapter and extend your desktop display without taking apart your computer to install a new video card

Add multiple (up to five) monitors / projectors to your computer setup using one USB2VGAE2 device for each additional display

View large or multiple spreadsheets across multiple displays

A compact, lightweight solution for traveling business associates using laptop PCs enabling connection to a secondary display

Connect multiple monitors to a single computer to create engaging multimedia presentations

Use the adapter to connect your PC to your television for showing family pictures and movies

Increase productivity by running multiple applications on different screens, check your email on one display and work on a document in the other

Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB 2.0
AV Output VGA
Chipset ID MCT - Trigger 1+
Memory 16MB SDRAM
USB Pass-Through No
Performance
General Specifications This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink or Fresco family chipset.
Supported Resolutions Standard:
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600

Widescreen:
1680x1050, 1440x900, 1280x800, 1280x768, 1152x864, 800x600
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Software
OS Compatibility Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)
Special Notes / Requirements
System and Cable Requirements One available USB 2.0 port
Not intended for gaming
Physical Characteristics
Cable Length 457.2 mm [18 in]
Color Gray
Product Height 50 mm [2 in]
Product Length 75 mm [3 in]
Product Weight 80 g [2.8 oz]
Product Width 42 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 235 g [8.3 oz]
What's in the Box
Included in Package 1 - USB to VGA Adapter
1 - Driver and Software CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)

Certifications

Related Products

USB to VGA External Video Card Multi Monitor Adapter – 1920x1200
USB2VGAE3
USB to VGA External Video Card Multi Monitor Adapter – 1920x1200

Connect a VGA display for an entry-level extended desktop, multi-monitor USB solution

67,99 € exc VAT
81,59 € inc VAT
USB 3.0 to VGA External Video Card Multi Monitor Adapter for Mac and PC – 1920x1200 / 1080p
USB32VGAPRO
USB 3.0 to VGA External Video Card Multi Monitor Adapter for Mac and PC – 1920x1200 / 1080p

Connect a VGA monitor or projector through USB 3.0, for an external multi-monitor solution at resolutions up to 1920x1200

103,99 € exc VAT
124,79 € inc VAT
USB to VGA Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200
USB2VGAPRO2
USB to VGA Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200

Connect a VGA display for an extended desktop multi-monitor USB solution

94,99 € exc VAT
113,99 € inc VAT
Slim USB 3.0 to VGA External Video Card Multi Monitor Adapter – 1920x1200 / 1080p
USB32VGAES
Slim USB 3.0 to VGA External Video Card Multi Monitor Adapter – 1920x1200 / 1080p

Connect a VGA display through this slim USB 3.0 Adapter for a multi-monitor solution ideal for your Ultrabook® or Laptop

73,99 € exc VAT
88,79 € inc VAT
USB 3.0 to VGA Video Adapter - On-board Driver Installation - 1920x1200
USB32VGAV
USB 3.0 to VGA Video Adapter - On-board Driver Installation - 1920x1200

Add a secondary VGA display to your USB 3.0 enabled PC, and install the drivers without a CD or Internet connection

64,99 € exc VAT
77,99 € inc VAT
USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200
USB32VGAEH
USB 3.0 to VGA External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200

Connect a VGA-equipped display through USB 3.0, while keeping the USB 3.0 port available

83,99 € exc VAT
100,79 € inc VAT

Accessories