Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB to DVI Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200

Product ID: USB2DVIPRO2

Connect a DVI display for an extended desktop multi-monitor USB solution

Features
  • Support for Aero themes in Windows®

  • Works with Mac® OS X

  • Optimal performance at 1920x1200 and ideal for use with 24" to 26" monitors or smaller

More Features . . .
  • USB-Powered operation, no external power adapter required

  • Quick and easy installation

  • Powered by DisplayLink DL-195 chip

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
97,99 € EUR exc VAT
117,59 € inc VAT

ID: USB2DVIPRO2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB2DVIPRO2 USB to DVI Adapter functions as an external graphics card for Windows® and Mac® computers - the perfect solution for turning your desktop or laptop computer into a dual or multi-monitor environment, all through the simplicity and convenience of USB.

The USB-DVI Adapter delivers high quality video (up to 1920x1200) for a variety of applications and is capable of simultaneously running up to five additional displays from a single computer (using four USB2DVIPRO2 External Video Adapters). The adapter connects to a host computer through a USB 2.0 port, acting as an external DVI video card to either extend or mirror the desktop shown on the existing display - without having to open the computer case.

Featuring driver support for Microsoft Windows® (including Aero themes) and Mac OS X, and with video support for resolutions up to 1920x1200, this USB-DVI video adapter is the ideal solution for a wide rade of operating environments as well as large-screen displays/monitors.

The USB2DVIPRO2 USB to DVI Adapter is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • The graphics adapter supports high-performance requirements and high resolution video, making it suitable for connecting large-screen monitors
  • USB-powered operation eliminates the need for an external power adapter, enabling you to position an additional monitor without having to make the extra power connection or carry an additional cable for mobile applications
  • Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system, which in many cases would void manufacturers warranties
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 2000, XP, Vista, 7, 8, 8.1, 10
MacOS® 10.6 to 10.13
Chrome OS v51
Ubuntu 14.04, 16.04

Applications
  • Add multiple (up to five) monitors / projectors to your computer setup using one USB2DVIPRO2 device for each additional display
  • View large or multiple spreadsheets across multiple displays
  • Increase productivity by running multiple applications on different DVI screens; check your email on one display while editing a document on the other
  • Use the USB-DVI adapter to connect your PC to your television for showing family pictures and movies
  • Connect multiple DVI monitors to a single computer to create engaging multimedia presentations
  • Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID DisplayLink - DL-195
Memory 16MB
Output Signal DVI-I (DVI Digital/Analog)
USB Pass-Through No
Performance
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Maximum Digital Resolutions 1920x1200 (32-bit color)
MTBF 621,445 Hours
Supported Resolutions Widescreen (16/32 bit):
1920x1200, 1680x1050, 1440x900, 1366x768

Standard (16/32 bit):
1600x1200, 1280x1024, 1024x768, 800x600, 640x480
Connector(s)
Connector Type(s) 1 - DVI-I (29 pin) Female
1 - USB Type-A (4 pin) USB 2.0 Male
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
MacOS® 10.6 to 10.13
Chrome OS v51
Ubuntu 14.04, 16.04
Special Notes / Requirements
Note Power PC-based Macintosh computers, such as late-model iMacs, PowerBooks and PowerMacs, are not currently supported
System and Cable Requirements 1.2Ghz or higher CPU
30MB of hard drive space
512 MB RAM
USB 2.0 Port
Indicators
LED Indicators 1 - Blue - Power
Power
Power Source USB-Powered
Environmental
Humidity <85% non-condensing
Operating Temperature 10°C to 40°C (50°F to 104°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 165 mm [6.5 in]
Color Black
Product Height 20 mm [0.8 in]
Product Length 270 mm [10.6 in]
Product Weight 72 g [2.5 oz]
Product Width 55 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 254 g [9 oz]
What's in the Box
Included in Package 1 - USB to DVI Adapter
1 - DVI to VGA adapter
1 - Driver CD
1 - Instruction Manual
USB 3.0 to DVI / VGA External Video Card Multi Monitor Adapter – 2048x1152
USB32DVIPRO

USB 3.0 to DVI / VGA External Video Card Multi Monitor Adapter – 2048x1152

Connect a DVI display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152

124,99 € exc VAT
149,99 € inc VAT

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080
USB32HDE

USB 3.0 to HDMI / DVI External Video Card Multi Monitor Adapter – 1920x1080

Connect an HDMI®-equipped display through USB 3.0 for an accelerated 1080p HD external multi-monitor solution

103,99 € exc VAT
124,79 € inc VAT

USB to DVI External Video Card Multi Monitor Adapter – 1920x1200
USB2DVIE3

USB to DVI External Video Card Multi Monitor Adapter – 1920x1200

Connect a DVI display for an extended desktop multi-monitor USB solution

74,99 € exc VAT
89,99 € inc VAT

USB 3.0 to DVI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200
USB32DVIEH

USB 3.0 to DVI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200

Connect a DVI-equipped display through USB 3.0, while keeping the USB 3.0 port available

90,99 € exc VAT
109,19 € inc VAT

USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter
USB32HDDVII

USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter

Connect an HDMI® and DVI-I-equipped display through a USB 3.0 port, for a 1080p HD external multi-monitor solution

133,99 € exc VAT
160,79 € inc VAT

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M

Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution

141,99 € exc VAT
170,39 € inc VAT

HDMI Cables and Adapters (1)

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,19 € inc VAT

DVI Cables (2)

1 ft DVI-D Dual Link Cable - M/M
DVIDDMM1

1 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

8,99 € exc VAT
10,79 € inc VAT

DVI-D Dual Link Cable - M/M
DVIDDMM6

6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
13,19 € inc VAT

* Product appearance and specifications are subject to change without notice.