Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comUSB 3.0 to 4K HDMI External Multi Monitor Video Graphics Adapter - DisplayLink Certified - Ultra HD 4K
Connect an additional HDMI display to your PC with USB 3.0 technology capable of playback at 4K
Product ID: USB32HD4K
- Add Ultra HD 4K video support to your computer system through an available USB 3.0 port
- Astonishing picture quality with support for resolutions up to 4K
- DisplayLink 4K Plug-and-Display certified - automatic driver installation and updates
- USB 3.0 host connection provides maximum bandwidth for 4K Ultra HD output
- USB-powered performance - no additional power supply required
Not Available
May be in stock with partners
From a Partner
Support
Overview
Want to add 4K Ultra HD video to your computer system? Now, you can enjoy the picture quality of Ultra HD video, even if your system doesn't natively support 4K video output.
With an additional 4K monitor connected to your computer, you can extend or mirror your desktop for increased productivity. DisplayLink 4K Plug-and-Display certification ensures automatic driver installation, so you'll be ready to enjoy your Ultra HD display in no time.
Ultra HD Multi-tasking
Now you can connect a 4K HDTV, monitor or projector to your computer, even if your laptop or desktop video card doesn’t natively support 4K output. The USB32HD4K USB to HDMI 4K adapter lets you extend or mirror your primary display onto an Ultra HD monitor or television, giving you the additional screen space you need to simplify multi-tasking and maximize your productivity.
Astonishing 4K Picture Quality
At four times the resolution of high-definition 1080p, you’ll be amazed at the picture quality of a 4K monitor or television; the USB32HD4K lets you harness the impressive bandwidth capability of a USB 3.0 connection to deliver the astonishing quality of Ultra HD to your 4K display. Plus, the adapter is backward compatible with 1080p displays, which makes it a great accessory for home, office or other workspace applications.
DisplayLink 4K Plug-and-Display Certified
Installation has never been easier. When you connect this DisplayLink 4K Plug-and-Display certified adapter to a web-enabled Windows® 7, Windows® 8 or Windows® 10 computer, it automatically downloads and installs the most up-to-date drivers for you, so you won’t have to.
The USB32HD4K is backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Enable 4K video output from your computer system to an HDMI television. The USB 3.0 to HDMI 4K adapter allows your system to output 4K video even if your system is not capable of outputting Ultra HD resolutions
- Now you can add an additional 4K television, by simply plugging the USB32HD4K into a USB 3.0 port
- Get up and running faster, with automatic software & driver installation on computers running Windows 10, 8, or 7 with an active Internet connection
Applications
Connect a 4K television, monitor or projector to your computer system
View large or multiple spreadsheets across multiple displays
Increase productivity by running multiple applications on different displays; check your email on one display while editing a document on the other
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V933284 | |
UPC Code | 065030859271 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Audio | Yes | |
Cabling | HDMI | |
Chipset ID | DisplayLink - DL-5500 | |
Memory | DDR 1Gb | |
Output Signal | HDMI | |
Ports | 1 | |
USB Pass-Through | No | |
Performance | ||
Audio Specifications | 2-channel stereo | |
General Specifications | This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset. | |
Maximum Digital Resolutions | 4K x 2K @ 30Hz | |
MTBF | 43,341 hours | |
Supported Resolutions | Widescreen(16/32 bit): 3840×2160, 2048x1152, 1920x1200, 1920x1080, 1680x1050, 1366x768, 1280x800, 1280x768, 1280x720 Standard(16/32 bit): 1600x1200, 1400x1050, 1280x1024, 1024x768, 800x600, 640X480 |
|
Wide Screen Supported | Yes | |
Connector(s) | ||
Connector A | 1 - USB Type-A (9 pin) USB 3.0 Male | |
Connector B | 1 - HDMI (19 pin) Female | |
Software | ||
Microsoft WHQL Certified | Yes | |
OS Compatibility | Windows® 2000, XP, Vista, 7, 8, 8.1, 10 MacOS® 10.6 to 10.13 Ubuntu 14.04, 16.04 Chrome OS v55+ |
|
Special Notes / Requirements | ||
System and Cable Requirements | CPU: Quad Core 2.4GHz or Higher (i5 recommended) RAM: 4GB or higher |
|
Not intended for gaming | ||
Power | ||
Power Source | USB-Powered | |
Environmental | ||
Humidity | <85% RH Non-Condensing | |
Operating Temperature | 0°C to 40°C (32°F to 104°F) | |
Storage Temperature | -10°C to 80°C (14°F to 167°F) | |
Physical Characteristics | ||
Cable Length | 63.5 mm [2.5 in] | |
Color | Black | |
Enclosure Type | Plastic | |
Product Height | 15 mm [0.6 in] | |
Product Length | 200 mm [7.9 in] | |
Product Weight | 65 g [2.3 oz] | |
Product Width | 45 mm [1.8 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.2 kg [0.5 lb] | |
What's in the Box | ||
Included in Package | 1 - USB 3.0 to HDMI External Video Card | |
1 - Software Installation Disc | ||
1 - Instruction Manual |
Compatibility








MacOS® 10.6 to 10.13
Ubuntu 14.04, 16.04
Chrome OS v55+
Related Products
USB 3.0 to HDMI External Multi Monitor Video Graphics Adapter for Mac & PC - DisplayLink Certified - HD 1080p
Connect an additional HDMI display to your Mac® or PC with USB 3.0 technology capable of video playback at 1080p
USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter
Connect an HDMI® and DVI-I-equipped display through a USB 3.0 port, for a 1080p HD external multi-monitor solution
Slim USB 3.0 to HDMI External Video Card Multi Monitor Adapter – 1920x1200 / 1080p
Connect an HDMI display through this slim USB 3.0 Adapter for a multi-monitor solution ideal for your Ultrabook® or Laptop
USB 3.0 to HDMI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200 / 1080p
Connect an HDMI-equipped display through USB 3.0, while keeping the USB 3.0 port available
Accessories
6 ft HDMI to DVI-D Cable - M/M
Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
Product Support
Drivers & Downloads
Driver(s):
-
[DisplayLink] Windows USB Display Adapter.zip
Version: 8.4 -
[DisplayLink] Mac USB Display Adapter.zip
Version: 4.1
10.13.4 Beta: 4.3 - Mac-release-notes.txt
-
[DisplayLink]_Ubuntu_USB_Display_Adapter.zip
Version: 1.4.210 - Ubuntu-release-notes.txt
- Windows-Release-Notes.txt
Manual(s):
-
USB32xx4K.pdf
English
Compliance Letter(s):
Data Sheet(s)
- USB32HD4K_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
There have been issues identified between DisplayLink powered USB video adapters and docking stations with macOS 10.13.4. At this time these products are incompatible with macOS 10.13.4. DisplayLink, a third party company that manufactures chipsets, is currently working on ways to address the issue identified in the current macOS release. StarTech.com is monitoring the situation and we will update our information as it becomes available.
If a system has updated to 10.13.4, reinstalling 10.13.3 or earlier is an option for advanced users to restore DisplayLink functionality: Revert to a previous macOS version.
For alternative product recommendations including our catalog of Thunderbolt™ products, connect with our Technical Advisory team at the bottom of our support page.
Copy Link
Was this information helpful? Yes No
You may have heard of USB video adapters, and have been wondering what they are, and whether or not they will work in your setup.
USB video adapters are devices that take one USB port and go to one or many video connections, such as VGA, DVI, HDMI or DisplayPort. This is useful if you would like to add an additional display to your computer setup, but are out of video connections on your computer.
USB video adapters allow you to mirror or duplicate your display, so the same windows are shown on all of your displays, or extend your desktop, so that you can have different windows on each display.
So what do you need to know before you purchase a USB video adapter?
- USB video adapters require the computer to have a free USB port.
- Check which video connections your display has, and select the appropriate USB video adapter.
- Ensure that the USB video adapter is compatible with your operating system.
- USB video adapters require your video card to be able to handle an additional display. This is because USB video adapters work with your onboard or dedicated video card to drive additional displays. For this reason you are advised to confirm this with your video card manufacturer.
- Consider what you will be doing on the additional display. If you are looking to perform less graphically intensive activities like using Microsoft Office, email, or basic web surfing, you can use any USB video adapter. If you are looking to perform more graphically intensive activities like high end photo or video editing, you want a USB video adapter with dedicated memory.
There are a few other important things to note:
- When using multiple USB video adapters on the same computer, they need to use the same chipset family. For example, MCT/Trigger, DisplayLink or Fresco. Note: How many adapters you can use depends on the SKU.
- You may not be able to use a USB video adapter with an All-In-One computer. These computers are almost always hardwired to only accept a single display.
- You may not be able to use a USB video adapter with a touchscreen computer or display. A mixture of touchscreen and non-touchscreen devices can conflict with the video card.
- You should not use a USB video adapter to play video games. They are not designed for use with video games, and their performance with them is poor at best.
Copy Link
Was this information helpful? Yes No
Whether this device works with the Chrome OS™ operating system or not depends on the version of the Chrome OS operating system that you’re running and the model of the Chromebook™ notebook computer that you’re using.
Existing DisplayLink® enabled USB 3.0 products natively support Chrome OS build version R55 and later, but not all Chromebook notebook computers running build version R55 and later natively support DisplayLink. Support for DisplayLink is being rolled out to Chromebook notebook computers in a series of releases. To see the build version of the Chrome OS operating system that supports DisplayLink and corresponds to the model of the Chromebook notebook that you’re using, view the following knowledge base article on the DisplayLink website: http://support.displaylink.com/knowledgebase/articles/891030.
Copy Link
Was this information helpful? Yes No
You can use an external display or projector with a Mac notebook while its built-in display is closed. This is known as "clamshell" or "closed display" mode.
Clamshell mode requires that the following devices are connected to the Mac notebook:
- A power adapter.
- An external keyboard, mouse, or trackpad.
- An external display.
macOS does not see DisplayLink displays as external displays, therefore this criteria is not met and clamshell mode cannot be enabled when a DisplayLink adapter is the only external display connected to the computer.
Copy Link
Was this information helpful? Yes No
Installation
Note: Do not physically connect the USB video adapter to your computer until you are instructed to (Step 5).
Prior to installing this device, make sure that your operating system is up to date (for example, you have installed the most recent service pack).
To install the driver:
- Download the latest drivers from the StarTech.com website (http://www.startech.com/Support). You can find the part number and product ID on the product’s packaging.
Note: Windows will typically save the files to the Downloads folder that is associated with your user account (for example, C:\Users\your_name\Downloads).
- Once the download is complete, right-click the zip folder that you downloaded, select Extract All, and follow the on-screen instructions.
- Select the appropriate folder for your operating system.
- Right-click Setup.exe.
- Click Run as Administrator.
Note: If the Run as Administrator option is not available, you might be attempting to run the installer from within the zipped file. Please extract the files using the instructions in Step 2.
- Follow the on-screen prompts to install the device drivers and restart the computer when prompted.
- Once Windows has restarted, connect the USB video adapter to your computer.
- Your computer will automatically complete the driver installation and your device should be ready to use.
Note: Installation may take several seconds to complete. During the installation your display might flicker; this is normal. Once the installation has completed you will see your Windows desktop extended to the additional monitor.
Copy Link
Was this information helpful? Yes No
Note: Do not physically connect the USB video adapter to your computer until instructed to (Step 7).
- Download the latest drivers from the StarTech.com website (http://www.startech.com/Support). You can find the part number and product ID on the product’s packaging.
Note: Mac OS X will typically save the files to the Downloads folder that is associated with your user account (for example, hard_drive_name\Users\your_name\Downloads).
- Double-click the DisplayLink.zip file.
- Double-click the MAC OS folder.
- Double-click the appropriate folder for your operating system.
- Double-click the DisplayLink Installer 75598.dmg file.
- Follow the prompts to install the new drivers. Restart the computer when prompted.
- Once Mac OS X has restarted, connect the USB video adapter to your computer.
Note: Installation might take several seconds to complete. During the installation your display might flicker; this is normal. Once the installation has completed you will see your Macintosh desktop extended to the additional monitor.
Copy Link
Was this information helpful? Yes No
To install your USB video adapter in Ubuntu 15.0 (kernel 3.16), you need to download the Dynamic Kernel Module Support (DKMS) package and the adapter driver.
To install the DKMS package, complete the following:
- On your desktop, click the Ubuntu icon, type terminal, and then press Enter.
- Type sudo apt-get install dkms, and then press Enter.
When the DKMS package is installed, complete the following:
- Download the latest drivers from the StarTech.com website (www.startech.com/Support). You can find the part number and product ID on the product packaging.
Note: Ubuntu typically saves files to the Downloads folder that is associated with your user account (for example, ~/Downloads).
- When the download is complete, open the zip folder that you downloaded and click and drag the Ubuntu folder to your desktop.
- Click the Ubuntu icon, type terminal, and then press Enter.
- Type cd ~/Desktop/Ubuntu, and then press Enter.
- Type chmod 755 displaylink-driver.run, and then press Enter.
- Type sudo ./displaylink-driver.run, and then press Enter.
- When the driver package finishes installing, restart your computer. To restart your computer from the terminal window, type sudo reboot, and then press Enter.
- When Ubuntu finishes restarting, connect the USB video adapter to your computer.
Note: It can take several minutes to complete the installation. During this time, your display might flicker, but this is normal behavior. When the installation is complete, your Ubuntu desktop is extended to the additional monitor.
Copy Link
Was this information helpful? Yes No
- Unplug the USB video adapter from the computer.
- Click Start > Control Panel > Programs > Uninstall a program.
Note: In Windows 8 and 8.1, press the Windows key + X instead of clicking Start.
- Right-click DisplayLink Core Software and choose Uninstall.
- Restart the computer when prompted.
Note: There are two DisplayLink entries in the list of programs. When you uninstall DisplayLink Core Software, all DisplayLink entries are uninstalled.
Copy Link
Was this information helpful? Yes No
How to
To confirm that Windows detects your USB device, complete the following:
- Press the Windows key+R, type devmgmt.msc, and press Enter.
- In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it. For example, a USB controller card would be under Universal Serial Bus controllers.
Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
Windows 10 / 8
- On your keyboard, press the Windows Key + X and select Control Panel.
- Click Appearance and Personalization, then click Display.
- Click the Resolution or Adjust Resolution option from the left column.
- Expand the drop-down menu next to “Multiple displays” and select Duplicate these Displays.
- Click OK to apply the changes and close the window.
Windows 7 / Vista
- Click the Start button and select Control Panel.
- Click Appearance and Personalization, then click Display.
- Click the Resolution or Adjust Resolution option from the left column.
- Expand the drop-down menu next to “Multiple displays” and select Duplicate these Displays.
- Click OK to apply the changes and close the window.
Windows XP
- Click the Start button and select Control Panel.
- Double-click Display.
- Click the Settings tab.
- Un-check the box beside Extend my Windows desktop onto this monitor.
- Click OK to apply the changes and close the window.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a USB video adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Video cables
-
Video source
-
Video destination
-
USB video adapter
To test your setup components, try the following:
-
Use the video cables, video source, video destination, and USB video adapter in another setup to see if the problem is with the components or the setup.
-
Use a different video cable, video source, video destination, and USB video adapter in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the video cables, video source, video destination, and USB video adapter, it is recommended that you do the following:
-
Check Device Manager under Display adapters, Universal Serial Bus controllers, or USB Display adapters. To do this, press the Windows key + R, type devmgmt.msc, and press Enter to open Device Manager.
-
If you do not see the USB video adapter in Device Manager, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=expansion-cards#usb-cannot-detect-windows.
-
If the device is listed with an error, reinstall the drivers following the instructions on the website.
-
Check to see if your video card drivers are current. You can check what video card you have in Device Manager under Display adapters. It is recommended that you go directly to the video card manufacturer's website to check for the latest drivers.
-
Check to see if the monitor is being detected by Windows.
To check to see if Windows is detecting the monitor using a computer that is running a version of Windows XP, do the following:
- Right-click on the desktop and click Properties.
- Click the Settings tab.
- If you see Drag the monitor icons to match the physical arrangement of your monitors, it means that Windows is detecting more than a single monitor. You can click the drop-down menu under Display to see which monitors are detected. This option is not available if Windows only detects a single monitor.
To check to see if Windows is detecting the monitor using a computer that is running a version of Windows Vista, Windows 7, or Windows 8, do the following:
- Right-click on the desktop and click Screen Resolution.
- You can click the drop-down menu under Display to see which monitors are detected.
Copy Link
Was this information helpful? Yes No
If hardware acceleration is enabled on any of your software applications, it can result in poor resource management and limit the performance of your video device. If you experience this problem, you should disable hardware acceleration in the program(s) that were impacted.
To disable hardware acceleration in common applications and operating systems, complete one of the following series of steps, depending on what software application(s) or operating system that you are running.
Internet Explorer 9 and later
Note: Earlier versions of Internet Explorer do not use hardware acceleration.
- Click the Start button.
- Open Control Panel.
- Click Network and Internet.
- Click Internet Options.
- Click the Advanced tab.
- Browse to the Accelerated graphics screen.
- Select the Use software rendering instead of GPU rendering check box.
- Click Apply.
- Restart your computer.
Mozilla Firefox
- Open Firefox.
- Press the Alt key.
- Click Tools and Options.
- Click the Advanced icon.
- Click the General tab.
- Under Browsing, clear the Use hardware acceleration when available check box.
- Click the OK button.
- Restart your web browser.
Google Chrome
- Open Google Chrome.
- Click the Options icon (it has three horizontal lines on it).
- Click Settings.
- Click Show advanced settings.
- Scroll to the bottom of the screen and clear the Use hardware acceleration when available check box.
- Restart your web browser.
Microsoft Office 2013 / 2010
- Open any program in Microsoft Office (for example, Microsoft Word).
- Click the File tab.
- In the menu on the left side of the screen, click Options.
- Click Advanced.
- Under Display, select the Disable hardware graphics acceleration check box.
- Close and restart all of the Microsoft Office programs that you had open.
Windows 10 / 8
- Press the Windows key +X.
- Click Control Panel.
- Click Personalization.
- Select a high-contrast theme.
Windows 7 / Vista
- Click the Start button.
- Click Control Panel.
- Click Personalization.
- Select a non-Aero theme. Ideally, you should select a basic and high-contrast theme.
Windows XP
- Click the Start button.
- Open the Control Panel.
- Select Display.
- Click the Settings tab.
- Click Advanced.
- Click the Troubleshooting tab.
- Move the Hardware Acceleration slider to None.
- Restart your computer.
Copy Link
Was this information helpful? Yes No
If the display connected through your USB display adapter does not wake up after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power.
The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.
Windows 8 / 10
- On your keyboard, press the Windows key + X and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB display adapter after applying these settings to re-establish the connection.
Windows 7 / Vista
- Click the Start button and select Control Panel.
- Click Hardware and Sound, then click Power Options.
- Click Change plan settings for the plan you want to change.
- Click Change advanced power settings.
- Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
- Click OK to apply the setting.
Note: You may need to disconnect and re-connect your USB display adapter after applying these settings to re-establish the connection.
Windows XP
- On your desktop, right-click the My Computer icon and select Properties.
- Click the Device Manager tab.
- Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
- Right-click the first USB Root Hub device and select Properties.
- Click the Power Management tab.
- Clear the box next to Allow the computer to turn off this device to save power.
- Click OK to apply the setting.
- Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.
Note: You may need to disconnect and re-connect your USB display adapter after applying these settings to re-establish the connection.
Copy Link
Was this information helpful? Yes No
While the purpose of our USB Video Adapters are to add an additional video output to your laptop or desktop computer, these adapters still require some resources from your internal video card. On a small number of video cards, adding a USB Video Adapter can exceed the limit of available resources, causing one of the connected displays to turn off.
As a possible workaround for this issue, we recommend using a more powerful USB Video Adapter that has a higher amount of integrated RAM, such as our USB32VGAPRO (512MB), USB32DVIPRO (512MB), or USB32HDDVII (1GB).
Copy Link
Was this information helpful? Yes No
Touchscreen Monitors
A mixture of touchscreen and non-touchscreen displays can cause a conflict with your internal video card. Because of this limitation, touchscreen functions may be disabled when the USB Video Adapter is connected, or the USB Video Adapter may not work at all. Contact the manufacturer of your system to confirm whether your specific model can support a secondary display or not.
All-in-One Computers
Many all-in-one computer systems limit the number of possible monitors to one. This is a limitation in how all-in-one computers are typically manufactured, so adding an external display may not be possible regardless of which USB video adapter is used. Contact the manufacturer of your system to confirm whether your specific model can support a secondary display or not.
Copy Link
Was this information helpful? Yes No
When you use remote desktop software to access a computer with a USB video adapter, keep the following things in mind:
- Not all remote desktop software supports multiple monitors.
- Not all remote desktop software supports monitors that use USB video adapters.
- If the primary monitor is a monitor that uses a USB video adapter, you might run into problems. If you do, try to continue to log in as the display might come back once you log in.
Copy Link
Was this information helpful? Yes No
In order for your mouse to move properly between your monitors you must rearrange your monitors in Windows to match the physical location of your monitors on your desk. To do so, complete the following based on your operating system:
Windows 10 and Windows 8
- On your keyboard, press the Windows key + X and select Control Panel.
- Click Appearance and Personalization, then click Display.
- Click the Resolution or Adjust Resolution option from the left column, which will display your monitors as numbered icons.
- Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
- Click and drag the monitor icons to best match your physical setup.
- Click OK to apply the changes and close the window.
Windows 7 and Windows Vista
- Click the Start button and select Control Panel.
- Click Appearance and Personalization, then click Display.
- Click the Resolution or Adjust Resolution option from the left column, which will display your monitors as numbered icons.
- Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
- Click and drag the monitor icons to best match your physical setup.
- Click OK to apply the changes and close the window.
Windows XP
- Click the Start button and select Control Panel.
- Double-click Display.
- Click the Settings tab, which will display your monitors as numbered icons.
- Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
- Click and drag the monitor icons to best match your physical setup.
- Click OK to apply the changes and close the window.
To mirror the image from your primary monitor instead of extending your desktop, refer to the following FAQ: http://www.startech.com/faq/Windows_Mirroring_Monitors
Copy Link
Was this information helpful? Yes No
If Display pointer trails or Enhance pointer precision is enabled in your mouse settings, it can cause visibility issues with your mouse pointer on the display attached to the USB video adapter.
To resolve the issue, you can disable Display pointer trails and Enhance pointer precision, by following the steps below:
Windows 10 / 8
- On your keyboard, hold down the Windows Key and press X.
- Click Control Panel.
- Click Hardware and Sound.
- Click Mouse located under Devices and Printers.
- Click the Pointer Options tab.
- Remove the check box from the Display pointer trails box.
- Remove the check from the Enhance pointer precision box.
- Click the Apply button.
Windows 7 / Vista
- Click Start.
- Click Control Panel.
- Click Hardware and Sound.
- Click Mouse located under Devices and Printers.
- Click the Pointer Options tab.
- Remove the check from the Display pointer trails box.
- Remove the check from the Enhance pointer precision box.
- Click the Apply button.
Windows XP
- Click Start.
- Click Control Panel.
Note: If your control panel is set to category view select Switch to Classic View
- Click Mouse.
- Click the Pointer Options tab.
- Under visibility, remove the check box from Display pointer trails.
If this has not resolved your issue, refer to the following FAQ: https://www.startech.com/faq/usb-video-adapters-hardware-acceleration.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+