Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB 3.0 to HDMI External Multi Monitor Video Graphics Adapter for Mac & PC - DisplayLink Certified - HD 1080p

Product ID: USB32HDPRO

Connect an additional HDMI display to your Mac® or PC with USB 3.0 technology capable of video playback at 1080p

Features
  • USB 3.0 host connection provides maximum bandwidth for superior performance

  • Increase productivity by mirroring or extending your desktop onto another display

  • DisplayLink Plug-and-Display certified - automatic driver installation and updates

More Features . . .
  • Works with Mac® & PC

  • USB-powered - No external power adapter required

  • Supports 5.1 channel audio

  • Supports video resolutions up to 1920x1200 / 1080p

  • Backward compatible with USB 2.0

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
97,99 € EUR exc VAT
117,59 € inc VAT

ID: USB32HDPRO

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB32HDPRO USB 3.0 to HDMI Adapter lets you add an HDMI display to your computer through a USB 3.0 port, providing a cost-effective and convenient way to expand the video capabilities of your Mac® or PC computer system.

USB 3.0 Bandwidth, High Definition Performance

With USB 3.0 support, this external video adapter delivers the bandwidth needed for accelerated High-Definition video performance, capable of outputting video resolutions up to 1920x1200 / 1080p. Even if your current computer doesn’t have a USB 3.0 port available, the USB32HDPRO is backward compatible with USB 2.0, so you’ll be able to connect your HDMI monitor to your computer and be ready for when you upgrade to a USB 3.0-equipped system.

Easier Multitasking, More Productivity

Add the screen space you need to simplify multitasking and maximize productivity, without even opening your computer case. Some computer systems, including MacBook® and Ultrabook™ laptops and small form-factor desktops, are too compact to install an internal video card. A USB display adapter offers an easy workaround, performing as an external video card that only requires an available USB port to mirror or extend your desktop onto another display.

DisplayLink Plug-and-Display Certified

Installation has never been easier. When you connect this DisplayLink Plug and Display certified adapter to a web-enabled Windows® 10, Windows® 8 or Windows® 7 computer, it automatically downloads and installs the most up-to-date drivers for you, so you won’t have to manually download or install any software.

The USB32HDPRO is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Recommended System Requirements:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher

Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Mac OS® 10.6 to 10.13
Ubuntu 14.04, 16.04
ChromeOS 55+

Applications
  • Add a secondary DisplayPort display and extend your desktop, without taking apart your computer to install a new video card
  • Add multi-monitor capability to a single computer, to enhance multimedia presentations
  • Great for researchers and writers, offering the ability to have reference material on one display while working on a separate document on another
  • Increase productivity by running multiple applications on different screens - check your email on one display and search the web on the other
  • View large or several spreadsheets across multiple displays
  • A compact, lightweight solution for traveling business associates using USB 3.0-capable laptop PCs, enabling connection to a secondary display/projector
  • Add an additional video output to computer systems with no room for expansion, such as laptops, ultrabooks, MacBooks, and compact form factor desktops (point of sale workstations)
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Chipset ID DisplayLInk - DL-3500
Memory 512MB DDR II
Output Signal HDMI
USB Pass-Through No
Performance
Audio Specifications 5.1-Channel Surround (48Khz)
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Maximum Digital Resolutions 1920x1200 / 1080p
MTBF 87,880 hours
Note If using OS X 10.8, Apple update 10.8.3 must be installed before installing DisplayLink software. 10.8.3 fixes several serious OS X bugs exposed when DisplayLink software is installed.
Supported Resolutions Widescreen(16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1600x900, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - HDMI (19 pin) Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Mac OS® 10.6 to 10.13
Ubuntu 14.04, 16.04
ChromeOS 55+
Special Notes / Requirements
System and Cable Requirements Office Application:
CPU: i3 Dual core 2.8GHz
RAM: 2GB or higher

Full HD Video:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
Not intended for gaming
Power
Power Source USB-Powered
Environmental
Humidity 20°C to 80°C (68°F to 176°F)
Operating Temperature 0°C to 35°C (32°F to 95°F)
Storage Temperature -5°C to 40°C (23°F to 104°F)
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Enclosure Type Plastic
Product Height 20 mm [0.8 in]
Product Length 90 mm [3.5 in]
Product Weight 59 g [2.1 oz]
Product Width 55 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - USB 3.0 to HDMI Adapter
1 - Software installation disc
1 - Instruction Manual
USB 3.0 to DisplayPort External Video Card Multi Monitor Adapter – 2560x1600
USB32DPPRO

USB 3.0 to DisplayPort External Video Card Multi Monitor Adapter – 2560x1600

Connect a DisplayPort®-equipped display through USB 3.0, for an HD external multi-monitor solution

123,99 € exc VAT
148,79 € inc VAT

USB 3.0 to VGA External Video Card Multi Monitor Adapter for Mac and PC – 1920x1200 / 1080p
USB32VGAPRO

USB 3.0 to VGA External Video Card Multi Monitor Adapter for Mac and PC – 1920x1200 / 1080p

Connect a VGA monitor or projector through USB 3.0, for an external multi-monitor solution at resolutions up to 1920x1200

103,99 € exc VAT
124,79 € inc VAT

USB 3.0 to DVI / VGA External Video Card Multi Monitor Adapter – 2048x1152
USB32DVIPRO

USB 3.0 to DVI / VGA External Video Card Multi Monitor Adapter – 2048x1152

Connect a DVI display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152

124,99 € exc VAT
149,99 € inc VAT

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,19 € inc VAT

* Product appearance and specifications are subject to change without notice.