StarTech.com

6 ft. (1.8 m) DisplayPort to DVI Cable - 1920x1200 - M/M

DVI Adapter Cable | Multi-Monitor Solution | Plug & Play Connectivity

Product ID: DP2DVIMM6

  • Reduce clutter with a DisplayPort to DVI adapter and cable in one
  • Enhance your productivity by adding a secondary monitor to your workstation
  • Experience crystal-clear picture quality with support for high-definition video resolutions up to 1920x1200 or 1080p
  • Hassle-free setup with plug-and-play installation
38,99 € EUR exc VAT
46,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Cable Adapters
Audio No
AV Input DisplayPort - 1.2
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Performance
Maximum Cable Length 1.8 m [6 ft]
Maximum Digital Resolutions 1920x1200 / 1080p
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Special Notes / Requirements
Note Requires DP++ (DisplayPort++) port from video card or video source.
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Height 0 cm [0 in]
Product Length 1.8 m [6 ft]
Product Width 0 mm [0 in]
Weight of Product 150 g [5.3 oz]
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 159 g [5.6 oz]
What's in the Box
Included in Package 1 - DisplayPort to DVI Cable

Certifications

Related Products

DisplayPort to DVI Video Adapter Converter
DP2DVI
DisplayPort to DVI Video Adapter Converter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

21,99 € exc VAT
26,39 € inc VAT
DisplayPort to DVI Active Adapter
DP2DVIS
DisplayPort to DVI Active Adapter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

40,99 € exc VAT
49,19 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10
10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

47,99 € exc VAT
57,59 € inc VAT
DisplayPort to DVI Converter Cable - 3ft - 1920x1200
DP2DVI2MM3
DisplayPort to DVI Converter Cable - 3ft - 1920x1200

Eliminate clutter by connecting your PC directly to the monitor using this short adapter cable

27,99 € exc VAT
33,59 € inc VAT
DisplayPort to DVI Video Adapter Converter
DP2DVI2
DisplayPort to DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

15,99 € exc VAT
19,19 € inc VAT
DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600
DP2DVID2
DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600

Connect your DVI Dual Link display to a DisplayPort® video source, for high resolution applications

177,99 € exc VAT
213,59 € inc VAT
DisplayPort DVI Video Adapter Converter
DP2DVIADAP
DisplayPort DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

24,99 € exc VAT
29,99 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6
6 ft. (1.8 m) DisplayPort to DVI Cable - 1920x1200 - M/M

DVI Adapter Cable | Multi-Monitor Solution | Plug & Play Connectivity

38,99 € exc VAT
46,79 € inc VAT
3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM3BS
3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Eliminate excess cable clutter with a short 3ft DisplayPort to DVI active adapter

43,99 € exc VAT
52,79 € inc VAT
6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM6BS
6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Connect a DisplayPort-equipped PC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,19 € inc VAT

Accessories