StarTech.com

DisplayPort to HDMI Adapter with HDR - 4K 60Hz - Black

DisplayPort™ 1.4 Video Adapter | Ultra HD | Up to 18Gbps

Product ID: DP2HD4K60H

  • Astonishing picture quality with support for UHD video resolutions up to 4K 60Hz
  • Supports HDR for expanded contrast ratio and color accuracy
  • Features an electromagnetic interference (EMI) shielding cage to ensure reliable and consistent audio-video signal
View More
  • Maximum portability with a compact, lightweight design
  • Hassle-free setup with an active DisplayPort conversion
52,99 € EUR exc VAT
63,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
Audio Yes
AV Input DisplayPort - 1.4
AV Output HDMI
Chipset ID MegaChips - MCDP2900
Industry Standards DPCP (DisplayPort Content Protection)
HDCP 2.2 (High Definition Content Protection)
DisplayPort 1.4
HDMI 2.0b
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 4096 X 2160 @ 24Hz
3840 X 2160 @ 60Hz
Supported Resolutions 4096 X 2160 @ 24Hz
3840 X 2160 @ 60Hz

Lower resolutions and refresh rates may also be supported
Video Revision HDMI 2.0b
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male Input
Connector B 1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note This video adapter is not compatible with cables that use RedMere™ technology.
In order to achieve maximum performance of this product, both the source and destination devices must support the appropriate specifications
Environmental
Humidity 25%-60%RH
Operating Temperature 5°C ~ 35°C (41 F°~95 F°)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 122 mm [4.8 in]
Color Black
Enclosure Type Plastic
Product Height 1.1 cm [0.4 in]
Product Length 29 mm [1.1 in]
Product Width 25.3 cm [10 in]
Weight of Product 25 g [0.9 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - DisplayPort to HDMI Adapter

Certifications

Related Products

DisplayPort to HDMI Adapter - 4K 60Hz
DP2HD4K60S
DisplayPort to HDMI Adapter - 4K 60Hz

Connect your DP computer to an HDMI display using this converter, which supports UHD resolutions up to 4K at 60Hz

45,99 € exc VAT
55,19 € inc VAT
Mini DisplayPort to HDMI 4K Audio / Video Converter – mDP 1.2 to HDMI Active Adapter for UltraBook / Laptop – 4K @ 30 Hz - Black
38,99 € exc VAT
46,79 € inc VAT
Mini DisplayPort to HDMI Adapter - 4K 60Hz
MDP2HD4K60S
Mini DisplayPort to HDMI Adapter - 4K 60Hz

Connect your mDP computer to an HDMI display using this converter, which supports UHD resolutions up to 4K at 60Hz

45,99 € exc VAT
55,19 € inc VAT

Accessories