StarTech.com

Mini DisplayPort to Dual-Link DVI Adapter - USB Powered - Black

Mini DisplayPort™ Video Adapter | Dual-Link Connectivity | 1 x USB-A

Product ID: MDP2DVID2

  • Support for any DVI-D display including televisions and Apple Cinema Display HD
  • Maximum resolution up to 2560 x 1600 with Dual-Link DVI
  • Powered by a single USB 2.0 port
  • Simple plug-and-play installation
180,99 € EUR exc VAT
217,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
Audio No
AV Input Mini DisplayPort - 1.2
AV Output DVI
Chipset ID Synaptics VMM2320
Industry Standards DisplayPort 1.2a
Performance
Maximum Digital Resolutions Dual Link: 2560x1600
Single Link: 1920x1080
Supported Resolutions 2560x1600 @ 60Hz
1920x1080 @ 144Hz
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male Input
1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - DVI-I (29 pin) Female Output
Power
Power Source USB-Powered
Environmental
Humidity 10% to 85 % RH (no condensation)
Operating Temperature 0℃ to 45℃ (32°F to 113°F)
Storage Temperature -10℃ to 70℃ (14°F to 158°F)
Physical Characteristics
Cable Length 35.8 cm [14.1 in]
Color Black
Enclosure Type Plastic
Product Height 1.3 cm [0.5 in]
Product Length 84 mm [3.3 in]
Product Width 59 mm [2.3 in]
Weight of Product 103 g [3.6 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17.5 cm [6.9 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 169 g [6 oz]
What's in the Box
Included in Package 1 - Mini DisplayPort to DVI Adapter

Certifications

Related Products

Mini DisplayPort to DVI Video Adapter Converter
MDP2DVI
Mini DisplayPort to DVI Video Adapter Converter

Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®

16,99 € exc VAT
20,39 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10
10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

47,99 € exc VAT
57,59 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6
6 ft. (1.8 m) DisplayPort to DVI Cable - 1920x1200 - M/M

DVI Adapter Cable | Multi-Monitor Solution | Plug & Play Connectivity

38,99 € exc VAT
46,79 € inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
34,79 € inc VAT
DisplayPort to VGA Video Adapter Converter
DP2VGA2
DisplayPort to VGA Video Adapter Converter

Connect a VGA monitor to a DisplayPort-equipped PC

28,99 € exc VAT
34,79 € inc VAT
DisplayPort to DVI Video Adapter Converter
DP2DVI2
DisplayPort to DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

15,99 € exc VAT
19,19 € inc VAT
DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600
DP2DVID2
DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600

Connect your DVI Dual Link display to a DisplayPort® video source, for high resolution applications

177,99 € exc VAT
213,59 € inc VAT

Accessories