StarTech.com
New

3.3 ft. (1 m) HDMI to Mini DisplayPort Cable - 4K 30Hz

Active Video Converter | USB-Powered | Mac & Windows®

Product ID: HD2MDPMM1M

  • Reduce clutter with a cable and adapter in-one
  • Active HDMI to Mini DisplayPort conversion transmits high-definition audio and video from your computer to a Mini DP monitor
  • Delivers astonishing picture quality with support for video resolutions up to Ultra HD 4K
  • Provides a convenient plug-and-play solution with no additional adapters required
61,99 € EUR exc VAT
74,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input HDMI - 1.4
AV Output Mini-DisplayPort
Chipset ID MegaChips Technology - STDP2600
Performance
Audio Specifications Mini DisplayPort - 7.1 Channel Audio
Supported Resolutions Mini DisplayPort: 3840x2160 (4K) / 30Hz
Additional resolutions and refresh rates may be supported
Video Revision HDMI 1.4
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI Male Input
Connector B 1 - Mini DisplayPort Male Output
Environmental
Humidity 5%-90% RH (no condensation)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 55°C (14°F to 131°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 12.000
Product Length 101 cm [39.8 in]
Product Width 19.000
Weight of Product 68.000
Packaging Information
Package Height 0.010
Package Length 220.000
Package Width 200.000
Shipping (Package) Weight 78.000
What's in the Box
Included in Package 1 - HDMI to Mini DisplayPort Adapter Cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

HDMI to DisplayPort Adapter - 4K 30Hz
HD2DP
HDMI to DisplayPort Adapter - 4K 30Hz

Connect your HDMI enabled Ultrabook or laptop to a DP monitor using this compact, USB-powered adapter

69,99 € exc VAT
83,99 € inc VAT
HDMI or DVI to DisplayPort Active Converter
HDMI2DP
HDMI or DVI to DisplayPort Active Converter

Connect a DisplayPort® monitor to an HDMI® equipped computer

123,99 € exc VAT
148,79 € inc VAT