StarTech.com
New

USB 3.0 to HDMI VGA Adapter - 4K 30Hz

USB 3.0 External Video & Graphics Card | 2-in-1 Multiport Adapter | Mac & Windows®

Product ID: USB32HDVGA

  • Maximize your laptop’s video compatibility with a 2-in-1 adapter: USB-A to HDMI® and VGA
  • Support resource-demanding applications with UHD resolutions up to 4K 30Hz
  • Boost your productivity by creating a dual screen workstation in the office or while traveling
99,99 € EUR exc VAT
119,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Passive
Audio Yes
AV Input USB 3.0
AV Output HDMI
VGA
Chipset ID Silicon Motion - SM768
Industry Standards USB 3.0 Compliant
Performance
Audio Specifications HDMI - 7.1 Channel Audio
VGA - No Audio Support
General Specifications This USB video adapter uses a Silicon Motion family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink, MCT or Fresco family chipset.
Supported Resolutions HDMI: 3840x2160 (4K) 30Hz
VGA: 1920x1080 60Hz

Lower resolutions and refresh rates may also be supported
Video Revision HDMI 1.4
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male Input
Connector B 1 - VGA (14 pin, High Density D-Sub) Female Output
1 - HDMI Female Output
Environmental
Humidity 0~95% RH Non-condensing
Operating Temperature -10°C to 55°C (14°F to 131°F)
Storage Temperature -25°C to 75°C (32°F to 167°F)
Physical Characteristics
Cable Length 109.2 mm [4.3 in]
Color Black & Silver
Material Plastic
Product Height 14.000
Product Length 27 cm [10.6 in]
Product Width 43.000
Weight of Product 54.000
Packaging Information
Package Height 30.000
Package Length 170.000
Package Width 145.000
Shipping (Package) Weight 112.000
What's in the Box
Included in Package 1 - USB-A to HDMI and VGA Adapter

Certifications

Related Products

USB to VGA Adapter - 1440x900
USB2VGAE2
USB to VGA Adapter - 1440x900

USB 2.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Windows®

59,99 € exc VAT
71,99 € inc VAT
USB 3.0 to VGA Adapter - 1920x1200
USB32VGAPRO
USB 3.0 to VGA Adapter - 1920x1200

USB 3.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Mac & Windows®

103,99 € exc VAT
124,79 € inc VAT
USB to VGA Adapter - 1920x1200
USB2VGAPRO2
USB to VGA Adapter - 1920x1200

USB 2.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Mac & Windows®

94,99 € exc VAT
113,99 € inc VAT
USB 3.0 to VGA Adapter - Slim Design - 1920x1200
USB32VGAES
USB 3.0 to VGA Adapter - Slim Design - 1920x1200

USB 3.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Windows®

73,99 € exc VAT
88,79 € inc VAT
USB 3.0 to VGA Adapter - On-Board Driver Installation - 1920x1200
USB32VGAV
USB 3.0 to VGA Adapter - On-Board Driver Installation - 1920x1200

USB 3.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Windows®

64,99 € exc VAT
77,99 € inc VAT
USB 3.0 to VGA Adapter with 1-Port USB Hub - 1920x1200
USB32VGAEH
USB 3.0 to VGA Adapter with 1-Port USB Hub - 1920x1200

USB 3.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Windows®

83,99 € exc VAT
100,79 € inc VAT
USB 3.0 to HDMI / DVI Adapter - 2048x1152
USB32HDDVII
USB 3.0 to HDMI / DVI Adapter - 2048x1152

USB 3.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Mac & Windows®

133,99 € exc VAT
160,79 € inc VAT
USB 3.0 to Dual HDMI Adapter - 4K 30Hz
USB32HD2
USB 3.0 to Dual HDMI Adapter - 4K 30Hz

USB 3.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Windows®

111,99 € exc VAT
134,39 € inc VAT

Accessories