StarTech.com

Portable USB-C to DisplayPort Adapter with Quick-Connect Keychain

USB Type-C™ Display Adapter | 4K 60Hz | Built-In Flex Cable | Mac & Windows®

Product ID: CDP2DPFC

  • Compact and lightweight display adapter that fits in the palm of your hand
  • Removable keychain connector easily attaches to your laptop or projector bag for perfect portability
  • Supports resource-demanding applications with UHD resolutions up to 4K 60Hz
View More
  • Designed with a soft-touch housing for comfort and durability
  • Matte black finish adds stylish sophistication
32,99 € EUR exc VAT
39,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
AV Input USB-C
AV Output DisplayPort
Ports 1
Performance
Audio Specifications DisplayPort - 7.1 Channel Audio
Supported Resolutions 3840x2160 (4K) / 60Hz
Additional resolutions and refresh rates may be supported
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DisplayPort Female Output
Special Notes / Requirements
System and Cable Requirements Your USB-C device must support DisplayPort over USB-C (DP Alt Mode) to work with this adapter
Environmental
Humidity 5-90% RH (no condensation)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 14.000
Product Length 3.2 cm [1.3 in]
Product Width 48.000
Weight of Product 18.000
Packaging Information
Package Height 20.000
Package Length 90.000
Package Width 125.000
Shipping (Package) Weight 21.500
What's in the Box
Included in Package 1 - USB-C to DisplayPort Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Portable USB-C to Mini DisplayPort Adapter with Quick-Connect Keychain
CDP2MDPFC
Portable USB-C to Mini DisplayPort Adapter with Quick-Connect Keychain

USB Type-C™ Display Adapter | 4K 60Hz | Built-In Flex Cable | Mac & Windows®

32,99 € exc VAT
39,59 € inc VAT
Portable USB-C to HDMI Adapter with Quick-Connect Keychain
CDP2HDFC
Portable USB-C to HDMI Adapter with Quick-Connect Keychain

USB Type-C™ Video Converter | 4K 30Hz | Built-In Flex Cable | Mac & Windows®

31,99 € exc VAT
38,39 € inc VAT
Portable USB-C to VGA Adapter with Quick-Connect Keychain
CDP2VGAFC
Portable USB-C to VGA Adapter with Quick-Connect Keychain

USB Type-C™ Video Converter | 1080p | Built-In Flex Cable | Mac & Windows®

32,99 € exc VAT
39,59 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
41,99 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz - White
CDP2DPW
USB-C to DisplayPort Adapter - 4K 60Hz - White

Connect your MacBook, Chromebook or laptop with USB-C to a DisplayPort monitor or projector

34,99 € exc VAT
41,99 € inc VAT

Accessories