StarTech.com

USB C Multiport Video Adapter - USB-C to 4K 60Hz Mini DisplayPort 1.2 or 1080p VGA Monitor Adapter - USB Type-C 2-in-1 MDP HBR2 HDR/VGA Display Converter - TB3 Compatible

High Dynamic Range | Aluminum | 6" (15.24 cm) Built-In Cable

Product ID: CDP2MDPVGA

  • FLEXIBLE VIDEO OUTPUT: 2-in-1 portable USB-C multiport video adapter w/ Mini DP 1.2 or VGA, is the perfect video hub for working from a home or office workstations, boardrooms or on the road
  • COMPATIBILITY: USB C adapter for devices like Dell XPS/Precision/Latitude, Lenovo ThinkPad X1 Carbon/Extreme, Surface Pro 7/Laptop 3, MacBook Pro/Air, HP Elite/EliteBook/Spectre/ZBook, Chromebook
  • TESTED & VERIFIED: USB-C display adapter tested for peak performance @ 4K 60Hz (mDP) and 1080p (VGA) on projectors/displays incl brands like Samsung, Dell, HP, Lenovo, Asus, Acer, LG, Sharp & Sony
View More
  • EASY TO USE: USB C (DisplayPort over USB-C) video adapter for any TB3/USB Type C laptop/tablet/smartphone & supports driverless plug & play setup in Windows, macOS, iPadOS, Chrome OS, Linux, Android
  • HIGH PERFORMANCE: USB C (DP Alt Mode) to Mini DisplayPort 1.2 4K 60Hz HBR2 or VGA 1080p display adapter converter on a single monitor with 2ch audio, compatible with HDCP 2.2/1.4 and Thunderbolt 3
55,99 € EUR exc VAT
67,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
AV Input USB-C
AV Output Mini DisplayPort - 1.2
VGA
Chipset ID Realtek RTD2142S-CG
Performance
Audio Specifications Mini DisplayPort - 2 Channel Audio
VGA - No Audio Support
Maximum Cable Distance To Display 2 m [6.6 ft]
Supported Resolutions Mini DisplayPort: 3840x2160 (4K) / 60Hz
VGA: 1920x1080 / 60Hz
Lower resolutions and refresh rates may also be supported
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - Mini DisplayPort Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
Special Notes / Requirements
Note Your USB-C device must support DP Alt Mode to work with this adapter
This adapter only supports a single display - you are not able to output Mini DisplayPort and VGA video simultaneously
To achieve HDR, your USB-C port must support DisplayPort 1.4 and your display must support HDMI 2.0b
Environmental
Humidity 5~90% RH (no condensation)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 55°C (14°F to 131°F)
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Space Gray
Material Aluminum
Product Height 15 mm [0.6 in]
Product Length 62 mm [2.4 in]
Product Width 44 mm [1.7 in]
Weight of Product 51 g [1.8 oz]
Packaging Information
Package Height 20.000
Package Length 150.000
Package Width 80.000
Shipping (Package) Weight 73.000
What's in the Box
Included in Package 1 - USB-C to Mini DisplayPort and VGA Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C to VGA and HDMI Adapter - 2-in-1 - 4K 30Hz - Space Grey
CDP2HDVGA
USB-C to VGA and HDMI Adapter - 2-in-1 - 4K 30Hz - Space Grey

USB-C™ Multiport Adapter| Aluminum | 6" (15.24 cm) Built-In Cable

61,99 € exc VAT
74,39 € inc VAT
USB C Multiport Video Adapter with HDMI, VGA, Mini DisplayPort or DVI - USB Type C Monitor Adapter to HDMI 1.4 or mDP 1.2 (4K) - VGA or DVI (1080p) - Rose Gold Aluminum
110,99 € exc VAT
133,19 € inc VAT
USB C Multiport Video Adapter with HDMI, VGA, Mini DisplayPort or DVI - USB Type C Monitor Adapter to HDMI 1.4 or mDP 1.2 (4K) - VGA or DVI (1080p) - Silver Aluminum
106,99 € exc VAT
128,39 € inc VAT
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black
CDPVGDVHDBP
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black

USB Type-C™ to VGA DVI or HDMI Travel Adapter | 3-Year Warranty

76,99 € exc VAT
92,39 € inc VAT
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K
CDPVGDVHDB
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

89,99 € exc VAT
107,99 € inc VAT
USB C Multiport Video Adapter w/ HDMI, VGA, Mini DisplayPort or DVI - USB Type C Monitor Adapter to HDMI 2.0 or mDP 1.2 (4K 60Hz) - VGA or DVI (1080p) - Space Gray Aluminum
119,99 € exc VAT
143,99 € inc VAT
USB C Multiport Video Adapter with HDMI, VGA, Mini DisplayPort or DVI - USB Type C Monitor Adapter to HDMI 1.4 or mDP 1.2 (4K) - VGA or DVI (1080p) - Space Gray Aluminum
110,99 € exc VAT
133,19 € inc VAT