StarTech.com

6.6 ft. (2 m) USB-C to DisplayPort 1.2 Cable - Bi-Directional

USB Type-C™ Adapter Cable | 4K 60Hz | Thunderbolt 3™

Product ID: CDP2DP2MBD

  • Versatile, bi-directional support lets you connect either your USB Type-C (or DisplayPort) device to a DisplayPort (or USB-C) display
  • Compatible with Thunderbolt 3 and USB 3.1 Type-C ports that support DP Alt Mode
  • Reduce clutter with an adapter and display cable, in-one
View More
  • Enjoy astonishing picture quality with support for 4K 60Hz
  • Latching DisplayPort connector ensures a secure connection
39,99 € EUR exc VAT
47,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input USB-C
DisplayPort - 1.2
AV Output DisplayPort
USB-C
Chipset ID Chrontel - CH7213C-BF
VIA Labs - VL170
Performance
Audio Specifications DisplayPort - 7.1 Channel Audio
USB-C - 7.1 Channel Audio
Supported Resolutions DisplayPort: 3840x2160 (4K) / 60Hz
USB-C: 3840x2160 (4K) / 60Hz
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
1 - Thunderbolt™ 3 USB-C (24-pin) (20Gbps) Male Input
Connector B 1 - DisplayPort (20 pin) Male Output
Special Notes / Requirements
Note Maximum performance is dependent upon the specifications of your video source and destination
System and Cable Requirements Your USB-C device must support DisplayPort Alt Mode to work with this cable
Environmental
Humidity 10%-85% RH
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 10.000
Product Length 203.8 cm [80.2 in]
Product Width 220.000
Weight of Product 77.000
Packaging Information
Package Height 12.000
Package Length 124.000
Package Width 226.000
Shipping (Package) Weight 84.000
What's in the Box
Included in Package 1 - 2 m USB-C to DisplayPort 1.2 Bi-Directional Adapter Cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

3.3 ft. (1 m) - USB-C to DisplayPort 1.4 Cable - 8K 60Hz
CDP2DP141MB
3.3 ft. (1 m) - USB-C to DisplayPort 1.4 Cable - 8K 60Hz

USB-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible | HBR3

54,99 € exc VAT
65,99 € inc VAT
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM6B
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
53,99 € inc VAT
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM1MB
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
53,99 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
41,99 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz - White
CDP2DPW
USB-C to DisplayPort Adapter - 4K 60Hz - White

Connect your MacBook, Chromebook or laptop with USB-C to a DisplayPort monitor or projector

34,99 € exc VAT
41,99 € inc VAT
2-Port USB-C to DisplayPort MST Hub - 4K 30Hz
MSTCDP122DP
2-Port USB-C to DisplayPort MST Hub - 4K 30Hz

Dual Monitor Adapter | Windows® | Thunderbolt™ 3 Compatible

105,99 € exc VAT
127,19 € inc VAT
3-Port USB-C to DisplayPort MST Hub - 4K 30Hz
MSTCDP123DP
3-Port USB-C to DisplayPort MST Hub - 4K 30Hz

Multi-Monitor Video Splitter | Windows® | Thunderbolt™ 3 Compatible

163,99 € exc VAT
196,79 € inc VAT
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White
CDP2HDUCPW
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

51,99 € exc VAT
62,39 € inc VAT
USB-C to HDMI Adapter - White - 4K 60Hz
CDP2HD4K60W
USB-C to HDMI Adapter - White - 4K 60Hz

Connect your USB Type-C laptop to an Ultra HD 60Hz display or projector

41,99 € exc VAT
50,39 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
58,79 € inc VAT
USB-C to HDMI Adapter with 4K 30Hz - Black
CDP2HD
USB-C to HDMI Adapter with 4K 30Hz - Black

USB Type-C™ to HDMI Converter | Thunderbolt™ 3 Compatible | DP Alt Mode

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter with 4K 30Hz - White
CDP2HDW
USB-C to HDMI Adapter with 4K 30Hz - White

USB Type-C™ to HDMI Converter | Thunderbolt™ 3 Compatible | DP Alt Mode

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT
3.3 ft. (1 m) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
3.3 ft. (1 m) USB-C to VGA Cable - 1920 x 1200 - Black

USB Type-C™ to VGA Adapter Cable | Thunderbolt™ 3 Compatible

51,99 € exc VAT
62,39 € inc VAT
3.3 ft. (1 m) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM1MB
3.3 ft. (1 m) USB-C to DVI Cable - 1920 x 1200 - Black

USB Type-C™ to DVI Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
47,99 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
6.6 ft. (2 m) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
6.6 ft. (2 m) USB-C to VGA Cable - 1920 x 1200 - Black

USB Type-C™ to VGA Adapter Cable | Thunderbolt™ 3 Compatible

54,99 € exc VAT
65,99 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
3.3 ft. (1 m) USB-C to DisplayPort 1.2 Cable - Bi-Directional
CDP2DP1MBD
3.3 ft. (1 m) USB-C to DisplayPort 1.2 Cable - Bi-Directional

USB Type-C™ Adapter Cable | 4K 60Hz | Thunderbolt 3™

36,99 € exc VAT
44,39 € inc VAT
3.3 ft. (1 m) USB-C to DisplayPort 1.4 Cable - Bi-Directional
New
CDP2DP141MBD
3.3 ft. (1 m) USB-C to DisplayPort 1.4 Cable - Bi-Directional

USB Type-C™ Adapter Cable | 8K 30Hz | Thunderbolt 3™ | HBR3

38,99 € exc VAT
46,79 € inc VAT
6.6 ft. (2 m) USB-C to DisplayPort 1.4 Cable - Bi-Directional
New
CDP2DP142MBD
6.6 ft. (2 m) USB-C to DisplayPort 1.4 Cable - Bi-Directional

USB Type-C™ Adapter Cable | 8K 30Hz | Thunderbolt 3™ | HBR3

41,99 € exc VAT
50,39 € inc VAT

Accessories