StarTech.com

6 ft. (1.8 m) - USB-C to DisplayPort Adapter Cable - 8K 60Hz

USB-C™ Video Adapter | Thunderbolt™ 3 Compatible | HBR3

Product ID: CDP2DP146B

  • High Bit Rate 3 (HBR3) capabilities, providing bandwidths up to 32.4Gbps
  • Cutting-edge video quality with support for UHD video resolutions up to 8K 60Hz
  • Optimize your visual experience with the next generation of display technology
View More
  • Reduce clutter with a combined USB-C to DisplayPort™ adapter and display cable
  • Make the perfect connection with a DP adapter that works with any USB-C enabled device including the 2018 iPad Pro
55,99 € EUR exc VAT
67,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
AV Input USB-C
AV Output DisplayPort - 1.4
Chipset ID STM32F072CBY6TR
Ports 1
Performance
Audio Specifications DisplayPort - 7.1 Channel Audio
Bandwidth HBR3
Maximum Digital Resolutions 7680×4320 @ 60Hz
Supported Resolutions DisplayPort: 7680x4320 (8K) / 60Hz
Video Revision DisplayPort 1.4
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DisplayPort (20 pin) Male Output
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 80%-90%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 1.1 cm [0.4 in]
Product Length 1.8 m [6 ft]
Product Width 20 cm [7.9 in]
Weight of Product 57 g [2 oz]
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 20 cm [7.9 in]
Package Width 22 cm [8.7 in]
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to DisplayPort Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

3.3 ft. (1 m) - USB-C to DisplayPort Adapter Cable - 8K 60Hz
CDP2DP141MB
3.3 ft. (1 m) - USB-C to DisplayPort Adapter Cable - 8K 60Hz

USB-C™ Video Adapter | Thunderbolt™ 3 Compatible | HBR3

54,99 € exc VAT
65,99 € inc VAT
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM6B
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
53,99 € inc VAT
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM1MB
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
53,99 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
41,99 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz - White
CDP2DPW
USB-C to DisplayPort Adapter - 4K 60Hz - White

Connect your MacBook, Chromebook or laptop with USB-C to a DisplayPort monitor or projector

34,99 € exc VAT
41,99 € inc VAT
2-Port USB-C to DisplayPort MST Hub - 4K 30Hz
MSTCDP122DP
2-Port USB-C to DisplayPort MST Hub - 4K 30Hz

Dual Monitor Adapter | Windows® | Thunderbolt™ 3 Compatible

105,99 € exc VAT
127,19 € inc VAT
3-Port USB-C to DisplayPort MST Hub - 4K 30Hz
MSTCDP123DP
3-Port USB-C to DisplayPort MST Hub - 4K 30Hz

Multi-Monitor Video Splitter | Windows® | Thunderbolt™ 3 Compatible

163,99 € exc VAT
196,79 € inc VAT
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White
CDP2HDUCPW
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

51,99 € exc VAT
62,39 € inc VAT
USB-C to HDMI Adapter - White - 4K 60Hz
CDP2HD4K60W
USB-C to HDMI Adapter - White - 4K 60Hz

Connect your USB Type-C laptop to an Ultra HD 60Hz display or projector

41,99 € exc VAT
50,39 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
58,79 € inc VAT
USB-C to HDMI Adapter with 4K 30Hz - Black
CDP2HD
USB-C to HDMI Adapter with 4K 30Hz - Black

USB Type-C™ to HDMI Converter | Thunderbolt™ 3 Compatible | DP Alt Mode

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter with 4K 30Hz - White
CDP2HDW
USB-C to HDMI Adapter with 4K 30Hz - White

USB Type-C™ to HDMI Converter | Thunderbolt™ 3 Compatible | DP Alt Mode

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT
3.3 ft. (1 m) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
3.3 ft. (1 m) USB-C to VGA Cable - 1920 x 1200 - Black

USB Type-C™ to VGA Adapter Cable | Thunderbolt™ 3 Compatible

51,99 € exc VAT
62,39 € inc VAT
3.3 ft. (1 m) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM1MB
3.3 ft. (1 m) USB-C to DVI Cable - 1920 x 1200 - Black

USB Type-C™ to DVI Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
47,99 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
6.6 ft. (2 m) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
6.6 ft. (2 m) USB-C to VGA Cable - 1920 x 1200 - Black

USB Type-C™ to VGA Adapter Cable | Thunderbolt™ 3 Compatible

54,99 € exc VAT
65,99 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

Accessories