StarTech.com

USB-C to DVI Adapter - Dual-Link Connectivity - Active Conversion

Dual-Link Video Converter | Bus Powered | 2560x1600

Product ID: CDP2DVIDP

  • Connect your USB-C device to any DVI-D display or TV, including Apple Cinema HD Display
  • Experience high DVI dual-link picture quality with support for resolutions up to 2560x1600
  • Portable design makes this DVI converter the perfect travel companion
View More
  • Powered by the USB-C port, this active DVI adapter eliminates the need for additional chargers
  • Enjoy a hassle-free setup with simple plug-and-play installation
180,99 € EUR exc VAT
217,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Audio No
AV Input USB-C
AV Output DVI
Chipset ID Synaptics VMM2320
Via VL100
Texas Instruments SN75DP139
Ports 1
Performance
Maximum Digital Resolutions 2560 x 1600
Supported Resolutions 2560 x 1600 @ 60 Hz
1920 x 1200 @ 60 Hz
1920 X 1080 @144 Hz
1920 X 1080 @ 120 Hz
1920 x 1080 @ 60 Hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DVI-I (29 pin) Female Output
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Power
Power Source USB-Powered
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 15.2 cm [6 in]
Color Space Gray
Enclosure Type Metal
Product Height 1.3 cm [0.5 in]
Product Length 86 mm [3.4 in]
Product Width 45 mm [1.8 in]
Weight of Product 65 g [2.3 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17 cm [6.7 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - USB-C to DVI Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600
DP2DVID2
DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600

Connect your DVI Dual Link display to a DisplayPort® video source, for high resolution applications

177,99 € exc VAT
213,59 € inc VAT
USB-C to DVI Adapter
CDP2DVI
USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
49,19 € inc VAT
USB-C to DVI Adapter - White
CDP2DVIW
USB-C to DVI Adapter - White

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
49,19 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter with 4K 30Hz - Black
CDP2HD
USB-C to HDMI Adapter with 4K 30Hz - Black

USB Type-C™ to HDMI Converter | Thunderbolt™ 3 Compatible | DP Alt Mode

32,99 € exc VAT
39,59 € inc VAT

Accessories