StarTech.com

USB-C to HDMI Adapter with HDR - 4K 60Hz - Black

USB Type-C™ Video Adapter | Ultra HD | Up to 18Gbps | Thunderbolt™ 3 Compatible

Product ID: CDP2HD4K60H

  • Astonishing picture quality with support for UHD video resolutions up to 4K 60Hz
  • Supports HDR for expanded contrast ratio and color accuracy
  • Features an electromagnetic interference (EMI) shielding cage to ensure reliable and consistent audio-video signal
View More
  • Maximum portability with a small footprint and lightweight design
  • Hassle-free connection with the reversible USB-C connector
47,99 € EUR exc VAT
57,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
AV Input USB-C
AV Output HDMI - 2.0
Chipset ID MegaChips - MCDP2900
Industry Standards HDMI 2.0b
DisplayPort 1.4
Performance
Audio Specifications HDMI - 7.1 Channel Audio
Maximum Cable Distance To Display 7 m [23 ft]
Maximum Digital Resolutions 4096 X 2160 @ 24Hz
3840 X 2160 @ 60H
Supported Resolutions 4096 X 2160 @ 24Hz
3840 X 2160 @ 60Hz

Lower resolutions and refresh rates may also be supported
Video Revision HDMI 2.0b
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
In order to achieve maximum performance of this product, both the source and destination devices must support the appropriate specifications
Environmental
Humidity 25%-60%RH
Operating Temperature 5°C ~ 35°C (41 F°~95 F°)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 67 mm [2.6 in]
Color Black
Material Plastic
Product Height 1.1 cm [0.4 in]
Product Length 25 mm [1 in]
Product Width 15 cm [5.9 in]
Weight of Product 25 g [0.9 oz]
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to HDMI Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
47,99 € inc VAT
USB-C to HDMI Adapter - White - 4K 60Hz
CDP2HD4K60W
USB-C to HDMI Adapter - White - 4K 60Hz

Connect your USB Type-C laptop to an Ultra HD 60Hz display or projector

41,99 € exc VAT
50,39 € inc VAT
USB-C to HDMI Adapter with 4K 30Hz - Black
CDP2HD
USB-C to HDMI Adapter with 4K 30Hz - Black

USB Type-C™ to HDMI Converter | Thunderbolt™ 3 Compatible | DP Alt Mode

32,99 € exc VAT
39,59 € inc VAT
USB-C™ Multiport Video Adapter - 4-in-1 Aluminum - 4K 60Hz - Space Gray
CDPVDHDMDP2G
USB-C™ Multiport Video Adapter - 4-in-1 Aluminum - 4K 60Hz - Space Gray

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

119,99 € exc VAT
143,99 € inc VAT
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black
CDPVGDVHDBP
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black

USB Type-C™ to VGA DVI or HDMI Travel Adapter | 3-Year Warranty

76,99 € exc VAT
92,39 € inc VAT
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver
CDPVGDVHDMDP
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

106,99 € exc VAT
128,39 € inc VAT
USB-C to HDMI Adapter with 4K 30Hz - White
CDP2HDW
USB-C to HDMI Adapter with 4K 30Hz - White

USB Type-C™ to HDMI Converter | Thunderbolt™ 3 Compatible | DP Alt Mode

32,99 € exc VAT
39,59 € inc VAT
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Space Gray
CDPVDHDMDPSG
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Space Gray

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

110,99 € exc VAT
133,19 € inc VAT
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black
CDP2HDUCP
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black

USB Type C to HDMI Adapter | Thunderbolt 3 Compatible | 4K 60 Hz

51,99 € exc VAT
62,39 € inc VAT
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K
CDPVGDVHDB
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

89,99 € exc VAT
107,99 € inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60SA
USB-C to HDMI Adapter - 4K 60Hz

Connect your USB-C computer to an HDMI monitor or display

48,99 € exc VAT
58,79 € inc VAT
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Rose Gold
CDPVDHDMDPRG
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Rose Gold

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

110,99 € exc VAT
133,19 € inc VAT
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White
CDP2HDUCPW
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

51,99 € exc VAT
62,39 € inc VAT
2 m (6 ft.) USB-C to HDMI Cable - 4K at 60 Hz - White
CDP2HD2MWNL
2 m (6 ft.) USB-C to HDMI Cable - 4K at 60 Hz - White

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

48,99 € exc VAT
58,79 € inc VAT
USB-C Multiport Video Adapter - 4-in-1 - 95W Power Delivery - Space Gray
CDPVDHMDPDP
USB-C Multiport Video Adapter - 4-in-1 - 95W Power Delivery - Space Gray

USB-C™ to VGA DVI HDMI® or mDP Travel Adapter | Aluminum| 4K 60Hz | Wrap-Around Cable

131,99 € exc VAT
158,39 € inc VAT

Accessories