StarTech.com

3 Port USB-C to HDMI MST Hub - 4K 30Hz

Multi-Monitor Video Splitter | Windows® | Thunderbolt™ 3 Compatible

Product ID: MSTCDP123HD

  • Maximize your productivity by connecting three displays to your computer using the triple monitor adapter
  • USB-C hub offers a multi-monitor solution that’s more cost-effective than traditional computer docking stations
  • MST technology utilizes your existing video card to minimize the use of system resources
View More
  • Supports Ultra HD 4K resolutions for up to two monitors
  • Offers a hassle-free connection with the reversible USB-C connector
173,99 € EUR exc VAT
208,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
AV Input USB-C
AV Output HDMI
Chipset ID MegaChips - STDP4320
VIA/VLI - VL100
Ports 3
Performance
Maximum Digital Resolutions 3840 x 2160 @30hz
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840 x 2160 (Ultra HD 4K) @30hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 3 - HDMI (19 pin) Female Output
Software
OS Compatibility Windows 10 (32/64)
Windows 8/8.1 (32/64)
Windows 7(32/64)
Environmental
Humidity 50-90%
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Accent Color Black
Cable Length 300 mm [11.8 in]
Color Black
Enclosure Type Plastic
Product Height 1.5 cm [0.6 in]
Product Length 10.5 cm [4.1 in]
Product Width 65 mm [2.6 in]
Weight of Product 118 g [4.2 oz]
Packaging Information
Package Height 62 mm [2.4 in]
Package Length 24.5 cm [9.6 in]
Package Width 15.4 cm [6.1 in]
Shipping (Package) Weight 0.3 kg [0.7 lb]
What's in the Box
Included in Package 1 - MST hub

Compatibility

View full OS compatibility
Windows 10 (32/64)
Windows 8/8.1 (32/64)
Windows 7(32/64)

Certifications

Related Products

2-port USB-C to HDMI MST Hub - 4K 30Hz
MSTCDP122HD
2-port USB-C to HDMI MST Hub - 4K 30Hz

Dual Monitor Adapter | Windows® | Thunderbolt™ 3 Compatible

114,99 € exc VAT
137,99 € inc VAT
2-Port USB-C to DisplayPort MST Hub - 4K 30Hz
MSTCDP122DP
2-Port USB-C to DisplayPort MST Hub - 4K 30Hz

Dual Monitor Adapter | Windows® | Thunderbolt™ 3 Compatible

105,99 € exc VAT
127,19 € inc VAT
3-Port USB-C to DisplayPort MST Hub - 4K 30Hz
MSTCDP123DP
3-Port USB-C to DisplayPort MST Hub - 4K 30Hz

Multi-Monitor Video Splitter | Windows® | Thunderbolt™ 3 Compatible

163,99 € exc VAT
196,79 € inc VAT

Accessories