StarTech.com

USB-C to VGA and HDMI Adapter - 2-in-1 - 4K 30Hz - Space Grey

USB-C™ Multiport Adapter| Aluminum | 6" (15.24 cm) Built-In Cable

Product ID: CDP2HDVGA

  • Maximize your laptop’s video compatibility with a 2-in-1 adapter: USB-C to HDMI® and VGA
  • Support resource-demanding applications with UHD resolutions up to 4K 30Hz
  • Space Gray adapter matches your Space Gray MacBook or MacBook Pro
61,99 € EUR exc VAT
74,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
AV Input USB-C
AV Output HDMI
VGA
Chipset ID ITE - IT6222
Performance
Audio Specifications HDMI output: 5.1 surround sound
Maximum Analog Resolutions 1920 x 1200 @ 60Hz (VGA)
Maximum Digital Resolutions 3840 x 2160 @ 30Hz (HDMI)
Supported Resolutions Maximum HDMI output:3840 x 2160 @ 30Hz

Maximum VGA output: 1920 x 1200 @ 60Hz

Lower resolutions and refresh rates may also be supported
Video Revision HDMI 2.0
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note HDMI and VGA can output video at the same time. If both video outputs are connected, they'll display the same image at a maximum resolution of 1920x1200 @ 60Hz
Environmental
Humidity 5~90% RH
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Accent Color Black
Cable Length 167 mm [6.6 in]
Color Space Gray
Enclosure Type Aluminum and Plastic
Product Height 1.5 cm [0.6 in]
Product Length 205 mm [8.1 in]
Product Width 62 mm [2.4 in]
Weight of Product 43 g [1.5 oz]
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 17.9 cm [7 in]
Package Width 8 cm [3.1 in]
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - Travel A/V Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C™ Multiport Video Adapter - 4-in-1 Aluminum - 4K 60Hz - Space Gray
CDPVDHDMDP2G
USB-C™ Multiport Video Adapter - 4-in-1 Aluminum - 4K 60Hz - Space Gray

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

119,99 € exc VAT
143,99 € inc VAT
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Space Gray
CDPVDHDMDPSG
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Space Gray

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

110,99 € exc VAT
133,19 € inc VAT
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Rose Gold
CDPVDHDMDPRG
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Rose Gold

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

110,99 € exc VAT
133,19 € inc VAT
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver
CDPVGDVHDMDP
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

106,99 € exc VAT
128,39 € inc VAT
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black
CDPVGDVHDBP
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black

USB Type-C™ to VGA DVI or HDMI Travel Adapter | 3-Year Warranty

76,99 € exc VAT
92,39 € inc VAT
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K
CDPVGDVHDB
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

89,99 € exc VAT
107,99 € inc VAT