StarTech.com

3 m (10 ft.) USB-C to DisplayPort Cable - 4K 60Hz - Black

Use this USB-C to DP cable to connect your USB Type C computer directly to a monitor, without additional adapters

Product ID: CDP2DPMM3MB

  • Position your devices as needed throughout your workspace, with reduced cable clutter
  • 3 m (10 ft.) all-in-one solution with a combined cable and adapter
  • Hassle-free connection with the reversible USB-C connector
  • Astonishing video quality with support for resolutions up to 4K at 60Hz
51,99 € EUR exc VAT
62,39 € EUR inc VAT

Overview

This USB-C™ to DisplayPort adapter cable offers a convenient solution for directly connecting your DisplayPort over USB Type-C™ device to your DP monitor or projector. The adapter offers a connection distance of up to 3 m (10 ft.) and works with USB-C devices that support DP Alt Mode, such as the MacBook, Chromebook Pixel™ and Dell™ XPS™ models 15 and 13. It's also compatible with Thunderbolt™ 3 ports.

Clutter-free installation

At 3 m (10 ft.) in length, this adapter cable delivers a direct connection that eliminates excess adapters and cabling, ensuring a tidy, professional installation.

For shorter installations, StarTech.com also offers a 1 m (3 ft.) USB-C to DisplayPort cable (CDP2DPMM1MB) and 1.8 m (6 ft.) USB-C to DisplayPort cable (CDP2DPMM6B), enabling you to choose the right cable length for your custom installation needs.

Astonishing picture quality

At four times the resolution of high-definition 1080p, you’ll be amazed at the picture quality of a 4K 60Hz monitor or television. This adapter cable lets you harness the video capabilities that are built into your USB Type-C connection, to deliver the astonishing quality of Ultra HD to your 4K display. 

Plus, the adapter is still compatible with lower display resolutions, such as 1080p, which makes it a great accessory for your current home, office or other HD work environment, while future-proofing for 4K 60Hz implementation.

The CDP2DPMM3MB is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Connect a USB Type-C computer to a DisplayPort projector or display in your classroom, auditorium or boardroom

Install at your home workstation or office hot desk to make your USB-C computer compatible with your DisplayPort monitor

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Adapter Style Cable Adapters
Chipset ID STMicroelectronics - STM32F072CBU6
PERICOM - PI3DPX1203
Converter Type Cable Adapters
Output Signal DisplayPort
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840x2160 @ 60 Hz
Supported Resolutions 1024x768 1280x720 (High-definition 720p) 1920x1080 (High-definition 1080p) 1920x1200 2560x1440 2560x1600 3840x2160 (Ultra HD 4K)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DisplayPort (20 pin) Male Output
Special Notes / Requirements
Note Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 20%-70%RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Color Black
Product Height 15 mm [0.6 in]
Product Length 3000 mm [118.1 in]
Product Weight 222 g [7.8 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 231 g [8.2 oz]
What's in the Box
Included in Package 1 - USB-C to DisplayPort cable

Certifications

Related Products

3 m (10 ft.) USB-C to DisplayPort Cable - 4K 60Hz - White
CDP2DPMM3MW
3 m (10 ft.) USB-C to DisplayPort Cable - 4K 60Hz - White

Use this USB-C to DP cable to connect your USB Type C computer directly to a monitor, without additional adapters

51,99 € exc VAT
62,39 € inc VAT
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz
CDP2DPMM6B
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz

Eliminate clutter by connecting your DP over USB Type-C computer directly to a monitor without additional adapters

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
58,79 € inc VAT
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

51,99 € exc VAT
62,39 € inc VAT
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

54,99 € exc VAT
65,99 € inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
47,99 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
1 m (3 ft.) USB C to DisplayPort Cable - 4K 60Hz - White
CDP2DPMM1MW
1 m (3 ft.) USB C to DisplayPort Cable - 4K 60Hz - White

Use this USB-C to DP cable to connect your USB Type C computer directly to a monitor without additional adapters

41,99 € exc VAT
50,39 € inc VAT
6 ft. (1.8 m) USB C to DisplayPort Cable - 4K 60Hz - White
CDP2DPMM6W
6 ft. (1.8 m) USB C to DisplayPort Cable - 4K 60Hz - White

Use this USB-C to DP cable to connect your USB Type C computer directly to a monitor without additional adapters

47,99 € exc VAT
57,59 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

USB-C is a type of USB connector that is capable of supporting the following:

  • Data transfer speeds up to 10Gbps, if you use USB 3.1.
  • Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
  • Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).

If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.

Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers. 

This USB-C device requires that all of the following components support alternate modes:

  • The USB-C host connection (for example, a computer and its port)
  • The USB-C cable
  • The USB-C device (for example, a hard drive docking station)

If your host device includes a Thunderbolt™ 3 connection, this USB-C device will work with your host device.

For more information about the modes that your setup components support, refer to the information provided by the manufacturers.

Installation

This device is plug and play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).

Troubleshooting

When you troubleshoot issues with a video adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video adapter

  • Video source (such as a DVD player or computer)

  • Video destination (such as a monitor or projector)

To test your setup components, try the following:

  • Use the cable, video adapter, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different cable, video adapter, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the video source and video destination, it is recommended that you do the following:

  • Remove the video adapter from your setup and test to make sure that the video source and video destination work together without the video adapter.

  • Test to make sure that the video source and video destination work together at the resolution that you want to use.

Note: In order for your setup to work properly, the video source, adapter, and destination all need to support the resolution that you are using.

The error “Out of Range” normally means that the resolution being output by the computer is not compatible with the display. Try lowering the resolution to see if that helps resolve the issue.  You may need to connect another monitor or restart the computer or source to accomplish this.

To output 4K to a DisplayPort display at 30Hz, your monitor must support the resolution and refresh rate. If your monitor also supports 4K at 60Hz (DP 1.2 or higher), you may also need to set the monitor to work at 30Hz. 

To resolve this issue, use the buttons on your monitor to change the DisplayPort settings to DP1.1. For more information about how to change your monitor settings, refer to the website of the manufacturer of your monitor.

To output 4K to a DisplayPort display at 60Hz your monitor must support the resolution and refresh rate. If your monitor supports 4K at 60Hz (DP1.2 or higher) you may also need to set the monitor to work at 60Hz.

To resolve this issue, use the buttons on your monitor to change the DisplayPort settings to DP1.2. For more information about changing your monitor settings, refer to the website of the manufacturer of your monitor.