StarTech.com

6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

Product ID: CDP2DPMM6B

  • Reduce clutter with a USB-C to DisplayPort adapter and display cable, in-one
  • Get astonishing picture quality with support for UHD video resolutions up to 4K 60Hz
  • Make the perfect connection with a monitor cable that works with any USB-C enabled laptop
View More
  • Hassle-free connectivity with the reversible USB-C connector
  • Compatible with Thunderbolt 3 and USB 3.1 Type-C ports that support DP Alt Mode
44,99 € EUR exc VAT
53,99 € EUR inc VAT

Overview

This USB-C to DisplayPort cable lets you connect your Thunderbolt 3 or USB Type-C enabled device to a 4K DisplayPort monitor with just one cable, providing you with a convenient, clutter-free solution.

Astonishing Picture Quality

The USB C to DisplayPort adapter cable lets you harness the video capabilities that are built into your USB-C connection, to deliver the astonishing quality of Ultra HD to your 4K display and supporting resolutions up to 3840 x 2160.

Plus, the adapter is backward compatible with 1080p displays, which makes it a great accessory for home, office or other work environments.

Clutter-Free Installation

At 6 ft. (1.8 m) in length, this monitor cable eliminates the need for excess adapters and cabling, ensuring a tidy, professional installation. For installations requiring shorter or longer connections we also offer a 9.8 ft. (3 m) (CDP2DPMM3MB, CDP2DPMM3MW) and a 3.3 ft. (1 m) (CDP2DPMM1MB, CDP2DPMM1MW) USB-C to DP cable, enabling you to choose the right cable length for your custom installation needs.

Hassle-Free Setup

To ensure easy operation and installation, this USB C to DisplayPort cable works with both Windows and Mac computers and allows for plug-and-play installation, removing the need for any additional software or drivers.

CDP2DPMM6B is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note: Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.

Applications

Connect USB-C or Thunderbolt 3 devices to DP displays

Ideal for home office or hot desk environments

Experience enhanced imaging with support for 4K 60Hz

Deliver enriched presentations on the go

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Adapter Style Cable Adapters
AV Input USB Type-C
AV Output DisplayPort
Chipset ID STMicroelectronics - STM32F072CBU6
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840 x 2160 @ 60 Hz
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840x2160 (Ultra HD 4K)
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DisplayPort (20 pin) Male Output
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 20%-70%RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 1.8 m [5.9 ft]
Color Black
Product Height 10 mm [0.4 in]
Product Length 1.8 m [5.9 ft]
Product Weight 49 g [1.7 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 58 g [2 oz]
What's in the Box
Included in Package 1 - USB-C to DisiplayPort Cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM1MB
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
53,99 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
41,99 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz - White
CDP2DPW
USB-C to DisplayPort Adapter - 4K 60Hz - White

Connect your MacBook, Chromebook or laptop with USB-C to a DisplayPort monitor or projector

34,99 € exc VAT
41,99 € inc VAT
USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122DP
USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single USB Type-C port

105,99 € exc VAT
127,19 € inc VAT
USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub
MSTCDP123DP
USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub

Use this adapter to connect three independent displays to a single USB Type-C port

163,99 € exc VAT
196,79 € inc VAT
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White
CDP2HDUCPW
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

51,99 € exc VAT
62,39 € inc VAT
USB-C to HDMI Adapter - White - 4K 60Hz
CDP2HD4K60W
USB-C to HDMI Adapter - White - 4K 60Hz

Connect your USB Type-C laptop to an Ultra HD 60Hz display or projector

41,99 € exc VAT
50,39 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
58,79 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

51,99 € exc VAT
62,39 € inc VAT
1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM1MB
1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM6B
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
47,99 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
58,79 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

54,99 € exc VAT
65,99 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

Accessories