StarTech.com

3-Port USB-C to DisplayPort MST Hub - 4K 30Hz

Multi-Monitor Video Splitter | Windows® | Thunderbolt™ 3 Compatible

Product ID: MSTCDP123DP

  • Maximize your productivity by connecting three displays to your computer using the DisplayPort splitter
  • MST hub offers a multi-monitor solution that’s more cost-effective than traditional computer docking stations
  • MST technology utilizes your existing video card to minimize the use of system resources
View More
  • Supports Ultra HD 4K resolutions for up to two monitors
  • Offers a hassle-free connection with the reversible USB-C connector
163,99 € EUR exc VAT
196,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
AV Output DisplayPort
Chipset ID MegaChips - STDP4320
VIA/VLI - VL100
Ports 3
Performance
Maximum Digital Resolutions 3840x2160 @ 30hz
Supported Resolutions

Note: MST shares 21.6 Gbps across all attached displays. Higher resolutions can restrict the available bandwidth with the remaining ports, please see our guideline below for determining an ideal resolution for your setup.

Average resolution bandwidth allocation

1920x1080 (High-definition 1080p) @60hz - 22%
1920x1200 @60hz - 30%
2560x1440 @60hz - 35%
2560x1600 @60hz - 38%
3840 x 2160 (Ultra HD 4K) @30hz - 38%

Note: Exceeding 100% will reduce functionality.

Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 3 - DisplayPort (20 pin) Female Output
Software
OS Compatibility Windows 10, 8.1, 8
Special Notes / Requirements
Note Your USB-C equipped device must support video (DP alt mode) to work with this adapter
Environmental
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 322 mm [12.7 in]
Color Black
Enclosure Type Plastic
Product Height 18 mm [0.7 in]
Product Length 78 mm [3.1 in]
Product Weight 86 g [3 oz]
Product Width 60 mm [2.4 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - MST hub
1 - quick-start guide

Compatibility

View full OS compatibility
Windows 10, 8.1, 8

Certifications

Related Products

2-Port USB-C to DisplayPort MST Hub - 4K 30Hz
MSTCDP122DP
2-Port USB-C to DisplayPort MST Hub - 4K 30Hz

Dual Monitor Adapter | Windows® | Thunderbolt™ 3 Compatible

105,99 € exc VAT
127,19 € inc VAT
2-port USB-C to HDMI MST Hub - 4K 30Hz
MSTCDP122HD
2-port USB-C to HDMI MST Hub - 4K 30Hz

Dual Monitor Adapter | Windows® | Thunderbolt™ 3 Compatible

114,99 € exc VAT
137,99 € inc VAT
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub
MSTMDP122DP
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single mDP 1.2 port

105,99 € exc VAT
127,19 € inc VAT
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 3-Port MST Hub
MSTMDP123DP
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single mDP 1.2 port

154,99 € exc VAT
185,99 € inc VAT
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub
MSTMDP124DP
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub

Use this adapter to connect four independent displays to a single mDP 1.2 port

211,99 € exc VAT
254,39 € inc VAT
Mini DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub
MSTMDP123HD
Mini DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single mDP 1.2 port

166,99 € exc VAT
200,39 € inc VAT
DisplayPort to DisplayPort Multi-Monitor Splitter - 3-Port MST Hub
MSTDP123DP
DisplayPort to DisplayPort Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single DP 1.2 port

154,99 € exc VAT
185,99 € inc VAT
DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub
MSTDP124DP
DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub

Use this adapter to connect four independent displays to a single DP 1.2 port

211,99 € exc VAT
254,39 € inc VAT

Accessories