Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB-C to DVI Adapter

Product ID: CDP2DVI

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

Features
  • Hassle-free connection with the reversible USB-C connector

  • Maximum portability with a small footprint and a lightweight design

  • Thunderbolt 3 port compatible

  • Crystal-clear picture quality with support for video resolutions up to 1920x1200

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
40,99 € EUR exc VAT
49,19 € inc VAT

ID: CDP2DVI

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This USB-C™ to DVI adapter lets you output DVI video from a USB Type-C™ device such as a MacBook, Chromebook™ or Dell XPS™ laptop. The adapter works with USB-C devices that pass a DisplayPort video signal and it’s also compatible with Thunderbolt™ 3 ports.

Ultimate portability

This USB Type-C™ video adapter is highly portable, with a small footprint and a lightweight design. It’s the perfect accessory for your MacBook or Chromebook, fitting easily into your laptop bag or carrying case, which is great for BYOD (Bring Your Own Device) applications at the office.

Crystal-clear picture quality

The adapter supports video resolutions up to 1920x1200. You’ll be surprised at the picture quality the adapter provides, even when connected to a DVI monitor, projector or television. The adapter harnesses the video capabilities that are built into your USB Type-C connection, to deliver every detail in stunning resolution.

Hassle-free connections with USB Type-C

This adapter lets you enjoy the versatility of your portable device’s USB-C port. USB Type-C is a reversible connector, so it doesn't matter which way you plug it in, the adapter will always work.

The CDP2DVI features a black housing that looks great with your ChromeBook Pixel and is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Notes:

  • Your USB-C equipped device must support video to work with this adapter.
  • This adapter is not compatible for use with the Apple Cinema Display.
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Keep the adapter with you while traveling, to connect to any DVI monitor or projector you come across
  • Connect your BYOD MacBook or Chromebook to a provided DVI display at work
  • Walk into any boardroom with your USB-C laptop ready to present
  • Connect a DVI display to your USB-C laptop to use as a secondary monitor
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID Parade - PS171
NXP - PTN5100
Converter Type Adapters
Output Signal DVI-D (DVI Digital)
Ports 1
Performance
Note Some dual-link DVI monitors manufactured prior to 2014 may have limited resolutions support when used with this adapter
Maximum Digital Resolutions 1920x1200
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DVI-I (29 pin) Female Output
Special Notes / Requirements
System and Cable Requirements Some dual-link DVI monitors manufactured prior to 2014 may have limited resolutions support when used with this adapter.
This adapter is not compatible for use with the Apple Cinema Display.
Environmental
Humidity 5~95% RH (Non-condensing)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Accent Color Black
Cable Length 14 mm [0.6 in]
Color Black
Product Height 15 mm [0.6 in]
Product Length 187 mm [7.4 in]
Product Weight 31 g [1.1 oz]
Product Width 43 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to DVI adapter
USB-C to VGA Adapter
CDP2VGA

USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

USB-C to VGA Adapter - White
CDP2VGAW

USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

USB-C to HDMI Adapter
CDP2HD

USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT

USB-C to HDMI Adapter - White
CDP2HDW

USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT

6 ft DVI-D Single Link Cable - M/M
DVIMM6

6 ft DVI-D Single Link Cable - M/M

Provide a high-speed, crystal-clear connection to your DVI digital devices

9,99 € exc VAT
11,99 € inc VAT

* Product appearance and specifications are subject to change without notice.