StarTech.com

2 m (6 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

Product ID: CDP2DVIMM2MB

  • Reduce clutter with a 2 m (6 ft.) all-in-one solution with a combined cable and adapter
  • Hassle-free connection with the reversible USB-C connector
  • Crystal-clear picture quality with support for video resolutions up to 1920x1200
48,99 € EUR exc VAT
58,79 € EUR inc VAT

Overview

This USB-C™ to DVI adapter cable offers a convenient solution for directly connecting your DisplayPort over USB Type-C™ device to your DVI monitor or projector. The adapter offers a connection distance of up to 2 m (6 ft.) and works with USB-C devices that support DP Alt Mode, such as the MacBook, Chromebook Pixel™ and Dell™ XPS™ models 15 and 13. It's also compatible with Thunderbolt™ 3 ports.

Clutter-free installation

At 2 m (6 ft.) in length, this adapter cable delivers a direct connection that eliminates excess adapters and cabling, ensuring a tidy, professional installation.

For shorter and longer installations, StarTech.com also offers a 1 m (3 ft.) USB-C to DVI cable (CDP2DVIMM1MB) and 3 m (10 ft.) USB-C to DVI cable (CDP2DVI3MBNL), enabling you to choose the right cable length for your custom installation needs.

Crystal-clear picture quality

The adapter harnesses the video capabilities that are built into your USB Type-C connector to deliver video resolutions up to 1920x1200, providing support for your high-resolution DVI monitors - great for multitasking on high-resolution DVI displays. The adapter is backward compatible with 1080p displays, which makes it a great accessory for home, office or other HD work environments.

The CDP2DVIMM2MB is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note: Your USB-C equipped device must support video to work with this adapter.

Applications

Connect a USB Type-C computer to a DVI projector or display in your classroom, auditorium or boardroom

Install at your home workstation or office hot desk to make your USB-C computer compatible with your DVI display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB Type-C
AV Output DVI
Chipset ID Parade - PS171
Ports 1
Performance
Maximum Digital Resolutions 1920x1200
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DVI-D (25 pin) Male Output
Special Notes / Requirements
Note Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
System and Cable Requirements Some dual-link DVI monitors manufactured prior to 2014 may have limited resolutions support when used with this adapter.
Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
This adapter is not compatible for use with the Apple Cinema Display.
Environmental
Humidity 5~90% RH (Non-condensing)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Accent Color Black
Cable Length 2 m [6.6 ft]
Color Black
Product Weight 147 g [5.2 oz]
Packaging Information
Shipping (Package) Weight 152 g [5.4 oz]
What's in the Box
Included in Package 1 - USB-C to DVI adapter cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM1MB
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
53,99 € inc VAT
USB-C to DVI Adapter
CDP2DVI
USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
49,19 € inc VAT
USB-C to DVI Adapter - White
CDP2DVIW
USB-C to DVI Adapter - White

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
49,19 € inc VAT
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
58,79 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
47,99 € inc VAT
USB-C to HDMI Adapter - White - 4K 60Hz
CDP2HD4K60W
USB-C to HDMI Adapter - White - 4K 60Hz

Connect your USB Type-C laptop to an Ultra HD 60Hz display or projector

41,99 € exc VAT
50,39 € inc VAT
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White
CDP2HDUCPW
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

51,99 € exc VAT
62,39 € inc VAT
USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz
CDP2HD4K60SA
USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz

Connect your USB-C computer to an HDMI display, and prevent your laptop display from going to sleep during a presentation or meeting

48,99 € exc VAT
58,79 € inc VAT
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black
CDP2HDUCP
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black

USB Type C to HDMI Adapter | Thunderbolt 3 Compatible | 4K 60 Hz

51,99 € exc VAT
62,39 € inc VAT
USB-C to HDMI Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122HD
USB-C to HDMI Multi-Monitor Adapter - 2-Port MST Hub

Connect two independent displays to a single USB Type-C port

114,99 € exc VAT
137,99 € inc VAT
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

51,99 € exc VAT
62,39 € inc VAT
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM6B
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

44,99 € exc VAT
53,99 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

54,99 € exc VAT
65,99 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

Accessories