Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2 m (6 ft.) USB-C to HDMI Cable - 4K at 60 Hz - White

Product ID: CDP2HD2MWNL

New

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

Features
  • Reduce clutter with a 2 m (6.5 ft.) all-in-one solution with a combined cable and adapter

  • A stylish look that complements your white monitors

  • Hassle-free connection with the reversible USB-C connector

  • Astonishing video quality with support for resolutions up to 4K at 60Hz

Available in
48,99 € EUR exc VAT
58,79 € inc VAT

ID: CDP2HD2MWNL

For more products like this please visit our European online store today!

This USB-C™ to HDMI® adapter cable offers a convenient solution for directly connecting your DisplayPort over USB Type-C™ device to your HDMI monitor, television, or projector. The adapter offers a connection distance of up to 2 m (6 ft.) and works with USB-C devices that support DP Alt Mode, such as the MacBook, Chromebook Pixel™ and Dell™ XPS™ models 15 and 13. It's also compatible with Thunderbolt™ 3 ports.

Clutter-free installation

While this white adapter looks great next to computers that match the look and feel of laptops like your MacBook or HP® Envy, it works with any USB-C computer that supports HDMI. At 2 m (6 ft.) in length, this adapter cable delivers a direct connection that eliminates excess adapters and cabling, ensuring a tidy and professional installation.

For shorter and longer installations, StarTech.com also offers a 1 m (3 ft.) USB-C to HDMI cable (CDP2HD1MWNL) and a 3 m (10 ft.) USB-C to HDMI cable (CDP2HD3MWNL), enabling you to choose the right cable length for your custom installation needs.

Astonishing picture quality

At four times the resolution of high-definition 1080p, you’ll be amazed at the picture quality of a 4K 60Hz monitor or television. This adapter cable lets you harness the video capabilities that are built into your USB Type-C connection, to deliver the astonishing quality of Ultra HD to your 4K display. 

Plus, the adapter is still compatible with lower display resolutions, such as 1080p, which makes it a great accessory for your current home, office or other HD work environment, while future-proofing for 4K 60Hz implementation.

The CDP2HD2MWNL is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Applications
  • Connect a USB Type-C computer to an HDMI projector or display in your classroom, auditorium or boardroom
  • Install at your home workstation or office hot desk to make your USB-C computer compatible with your HDMI display
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID VIA/VLI - VL100
Parade - PS176
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840x2160 @ 60 Hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 5%-90% RH (no condensation)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color White
Product Height 14 mm [0.6 in]
Product Length 2000 mm [78.7 in]
Product Weight 58 g [2 oz]
Product Width 22 mm [0.9 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to HDMI cable
Adapter Style Cable Adapters
Converter Type Cable Adapters
Output Signal HDMI
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840x2160 (Ultra HD 4K)
New
3 m (10 ft.) USB-C to HDMI Cable - 4K at 60Hz - White
CDP2HD3MWNL

3 m (10 ft.) USB-C to HDMI Cable - 4K at 60Hz - White

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

52,99 € exc VAT
63,59 € inc VAT

New
1m (3 ft.) USB-C to HDMI Cable - 4K at 60Hz - White
CDP2HD1MWNL

1m (3 ft.) USB-C to HDMI Cable - 4K at 60Hz - White

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT

New
1m (3 ft.) USB-C to HDMI Cable - 4K at 60Hz - Black
CDP2HD1MBNL

1m (3 ft.) USB-C to HDMI Cable - 4K at 60Hz - Black

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT

New
2 m (6 ft.) USB-C to HDMI Cable - 4K at 60 Hz - Black
CDP2HD2MBNL

2 m (6 ft.) USB-C to HDMI Cable - 4K at 60 Hz - Black

Create a clutter free workstation by connecting your USB-C™ computer directly to a HDMI display, without additional adapters

48,99 € exc VAT
58,79 € inc VAT

New
3 m (10 ft.) USB-C to HDMI Cable - 4K at 60Hz - Black
CDP2HD3MBNL

3 m (10 ft.) USB-C to HDMI Cable - 4K at 60Hz - Black

Create a clutter free workstation by connecting your USB-C™ computer directly to a HDMI display, without additional adapters

52,99 € exc VAT
63,59 € inc VAT

USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB

USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
58,79 € inc VAT

USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz
CDP2DPMM1MB

USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz

Eliminate clutter by connecting your USB-C computer directly to a DP monitor without additional adapters

39,99 € exc VAT
47,99 € inc VAT

1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM1MB

1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

44,99 € exc VAT
53,99 € inc VAT

2 m (6 ft.) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM2MB

2 m (6 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

48,99 € exc VAT
58,79 € inc VAT

USB-C to DVI Adapter
CDP2DVI

USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
49,19 € inc VAT

USB-C to VGA Adapter
CDP2VGA

USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT

USB-C to HDMI Adapter
CDP2HD

USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT

* Product appearance and specifications are subject to change without notice.