StarTech.com

USB-C to Mini DisplayPort Adapter - 4K 60Hz

Use this USB C to mDP adapter to connect your USB Type C computer to a Mini DisplayPort monitor

Product ID: CDP2MDP

  • Run resource-demanding applications on 4K displays at 60Hz
  • Hassle-free connection with the reversible USB-C connector
  • Thunderbolt 3 compatible
  • 7.1 audio support
41,99 € EUR exc VAT
50,39 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio Yes
AV Input USB Type-C
AV Output Mini-DisplayPort
Chipset ID NXP - PTN5100
Pericom - PI3DPX1203
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 4K (3840 x 2160) @ 60 Hz
Supported Resolutions 1024 x 768
1280 x 720
1920 x 1080 @ 144hz
1920 x 1200
2560 x 1440
2560 x 1600
3840 x 2160 @ 60Hz
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
1 - Mini-DisplayPort (20 pin) Female Output
Special Notes / Requirements
System and Cable Requirements Your USB-C device must support DisplayPort over USB-C (DP alt mode) to work with this adapter
This adapter outputs a single-mode Mini DisplayPort signal and will not work with additional video adapters such as Mini DisplayPort to HDMI, Mini DisplayPort to VGA or Mini DisplayPort to DVI adapters
This adapter will not support Thunderbolt displays
Environmental
Humidity 5% to 90% RH (non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 14 mm [0.6 in]
Color White
Enclosure Type Plastic
Product Height 16 mm [0.6 in]
Product Length 60 mm [2.4 in]
Product Weight 25 g [0.9 oz]
Product Width 27 mm [1.1 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to Mini DisplayPort adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
USB-C to DVI Adapter
CDP2DVI
USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
49,19 € inc VAT
USB-C to DVI Adapter with USB Power Delivery - 1920 x 1200 - Black
CDP2DVIUCP
USB-C to DVI Adapter with USB Power Delivery - 1920 x 1200 - Black

Use this USB Type C adapter to output DVI video and charge your laptop using a single USB C port

52,99 € exc VAT
63,59 € inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

39,99 € exc VAT
47,99 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
41,99 € inc VAT
USB-C to DisplayPort Adapter with USB Power Delivery - 4K 60Hz
CDP2DPUCP
USB-C to DisplayPort Adapter with USB Power Delivery - 4K 60Hz

Use this USB Type-C to DisplayPort adapter to output DP video and charge your laptop using a single USB-C port

41,99 € exc VAT
50,39 € inc VAT
USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz
CDP2HD4K60SA
USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz

Connect your USB-C computer to an HDMI display, and prevent your laptop display from going to sleep during a presentation or meeting

48,99 € exc VAT
58,79 € inc VAT
USB-C to VGA Adapter - with Presentation Mode Switch - 1920x1200
CDP2VGASA
USB-C to VGA Adapter - with Presentation Mode Switch - 1920x1200

Connect your USB-C computer to a VGA display, and prevent your laptop display from going to sleep during a presentation or meeting

50,99 € exc VAT
61,19 € inc VAT
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black
CDP2VGAUCP
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

47,99 € exc VAT
57,59 € inc VAT
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black
CDP2HDUCP
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black

USB Type C to HDMI Adapter | Thunderbolt 3 Compatible | 4K 60 Hz

51,99 € exc VAT
62,39 € inc VAT

Accessories