StarTech.com

USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

Product ID: CDP2VGA

  • Hassle-free connection with the reversible USB-C connector
  • Maximum portability with a small footprint and lightweight design
  • Thunderbolt 3 port compatible
  • Crystal clear picture quality with support for high-definition video resolutions up to 1920x1200 or 1080p
44,99 € EUR exc VAT
53,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
AV Input USB Type-C
AV Output VGA
Chipset ID NXP - PTN5100
NXP - PTN3355
Ports 1
Performance
Maximum Analog Resolutions 1920x1200 or 1080p
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Power
Power Source USB-Powered
Environmental
Humidity 25% to 85% RH Non-Condensing
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature 5°C to 35°C (41°F to 95°F)
Physical Characteristics
Cable Length 140 mm [5.5 in]
Color Black
Product Height 14 mm [0.6 in]
Product Length 180 mm [7.1 in]
Product Weight 24 g [0.8 oz]
Product Width 37 mm [1.5 in]
Packaging Information
Shipping (Package) Weight 29 g [1 oz]
What's in the Box
Included in Package 1 - USB-C to VGA adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories