StarTech.com

USB-C to VGA Adapter with USB Power Delivery - 60 Watts - White

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

Product ID: CDP2VGAUCPW

  • Charge your laptop while connecting a VGA display using just one USB-C port, with USB Power Delivery
  • Get crystal-clear picture quality with support for HD video resolutions up to 2048x1280 60Hz including 1080p
  • Make the perfect connection, with a white USB-C adapter that exactly matches the cables for your MacBook
47,99 € EUR exc VAT
57,59 € EUR inc VAT

Overview

This USB-C to VGA adapter connects a VGA display to your laptop or MacBook with USB Type-C. The USB-C adapter features USB Power Delivery, enabling you to power your laptop while outputting video to a using the same USB-C port. The adapter is also available in black (CDP2VGAUCP) so you can choose an adapter that matches the style of your laptop.

Power and Video in One Port with USB Power Delivery

Smaller and lighter laptops are great for portability but you’re left with fewer connectivity ports. This USB-C VGA adapter supports USB Power Delivery up to 60 watts and features an additional USB-C port, so you can charge your laptop using its USB-C power adapter, even while you output video. Many laptops like Dell XPS and MacBook Pro support charging through your USB-C port with USB Power Delivery, check your specifications to confirm compatibility.

Enjoy HD Picture Quality with Video Resolutions up to 2048 x 1260

To ensure the quality of your video signal is maintained the USB-C dongle supports VGA resolutions up to 2048 x 1260 60Hz, including popular high-definition resolutions like 1080p and 720p.

Stylish Connectivity for Your MacBook or Any Laptop

This USB Type-C adapter has an all-white housing and built-in USB-C cable designed to match your MacBook. The adapter is compatible with any device that supports USB-C DP Alt Mode.

The CDP2VGAUCPW is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Connect to any VGA display while travelling

Connect your BYOD laptop to a VGA display at work, school or home while charging your laptop

Present on a large VGA display using your USB-C laptop

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB Type-C
AV Output VGA
Chipset ID ITE - IT6516
VIA/VLI - VL100
Performance
Maximum Analog Resolutions 1920 x 1200 @ 60Hz
Supported Resolutions 1920 x 1200 @ 60Hz
1920 x 1080
1280 x 720
1680 x 1050
1600 x 900
1440 x 900
1360 x 768
1280 x 800
1280 x 768

Lower resolutions and refresh rates may also be supported
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
1 - USB-C (24 pin) USB Power Delivery only Female
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 102 mm [4 in]
Color White
Product Height 15 mm [0.6 in]
Product Length 150 mm [5.9 in]
Product Weight 24 g [0.8 oz]
Product Width 33 mm [1.3 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - USB-C to VGA adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White
CDP2HDUACPW
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

65,99 € exc VAT
79,19 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
53,99 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,59 € inc VAT
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

34,99 € exc VAT
41,99 € inc VAT
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black
CDP2VGAUCP
USB-C to VGA Adapter with USB Power Delivery - 60 Watts - Black

USB Type C Adapter | Thunderbolt 3 Compatible | 1080p

47,99 € exc VAT
57,59 € inc VAT
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black
CDP2HDUCP
USB-C to 4K HDMI Adapter with USB Power Delivery - 60 Watts - Black

USB Type C to HDMI Adapter | Thunderbolt 3 Compatible | 4K 60 Hz

51,99 € exc VAT
62,39 € inc VAT

Accessories