StarTech.com

USB-C™ Multiport Video Adapter - 4-in-1 Aluminum - 4K 60Hz - Space Gray

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

Product ID: CDPVDHDMDP2G

  • Maximize your laptop video compatibility with a 4-in-1 adapter: USB-C to VGA, DVI, HDMI or Mini DisplayPort
  • Supports resource-demanding applications with UHD resolutions up to 4K 60Hz
  • Space Gray adapter matches your Space Gray MacBook or MacBook Pro
  • Maximum portability with a built-in magnetic cable manager
119,99 € EUR exc VAT
143,99 € EUR inc VAT

Overview

This USB-C™ multiport video adapter offers a portable solution for connecting your USB Type-C laptop to a VGA, DVI, HDMI® or Mini DisplayPort (mDP) display.

All-in-One Video Connectivity with Travel in Mind

Avoid the hassle of carrying different adapters, with a 4-in-1 USB-C monitor adapter. With VGA, DVI, HDMI and mDP output, you can connect your laptop to any display using this multiport adapter.

The adapter features a magnetic retainer that guides the breakout cable into place for quick, secure portability. With a durable aluminum enclosure, the adapter can withstand being carried in your travel bag.

The multiport adapter used to connect a MacBook to an external display

Ultra HD 4K 60Hz Resolution

The HDMI and mDP outputs on this USB-C video adapter support UHD resolutions up to 4K 60Hz, while the VGA and DVI outputs support HD resolutions up to 1920 x 1200.

Stylish Connectivity for Your MacBook, MacBook Pro, or Any Laptop

The USB-C adapter has a Space Gray housing and built-in USB-C cable designed to match your Space Gray MacBook, or MacBook Pro. The adapter is compatible with USB-C DP Alt Mode devices.

The multiport adapter used to connect a MacBook to an external display

The adapter is also available with 4K 30Hz HDMI resolution support, in three colors: Space Gray (CDPVDHDMDPSG), Rose Gold (CDPVDHDMDPRG) and Silver (CDPVGDVHDMDP), so you can choose an adapter that matches your laptop or your color preference.

CDPVDHDMDP2G is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Applications

Connect to virtually any display while traveling

Connect your MacBook to a provided VGA, DVI, HDMI or mDP display at work or school

Connect a secondary VGA, DVI, HDMI or mDP monitor to your Space Gray MacBook

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
AV Input USB Type-C
AV Output HDMI
DVI-D
VGA
Mini-DisplayPort
Chipset ID Cypress - CYPD3120
Parade - PS8348
Parade - PS8617
Parade - PS8338
Parade - PS171
Parade - PS176
Performance
Audio Specifications HDMI or mDP output: 7.1 surround sound
Maximum Analog Resolutions 1920 x 1200 @ 60Hz
Maximum Digital Resolutions 4096 X 2160 @ 24Hz or 3840 X 2160 @ 60Hz (HDMI)

4096 X 2160 @ 60Hz (mDP)
Supported Resolutions Maximum HDMI output: 4096 X 2160 @ 24Hz or 3840 X 2160 @ 60Hz

Maximum mDP output: 4096 X 2160 @ 60Hz

Maximum DVI and VGA output: 1920 x 1200 @ 60Hz

Lower resolutions and refresh rates may also be supported
Video Revision HDMI 2.0
DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - Mini-DisplayPort (20 pin) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
1 - DVI-I (29 pin) Female Output
1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note Only one video output is supported on the video adapter at a time, if multiple connections are made, only one of the outputs will function
Environmental
Humidity Storage: 5% ~ 90 % RH (no condensation)
Operating: 10% ~ 85 % RH (no condensation)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 115 mm [4.5 in]
Color Space Gray
Enclosure Type Aluminum
Product Height 15 mm [0.6 in]
Product Length 104 mm [4.1 in]
Product Weight 90 g [3.2 oz]
Product Width 54 mm [2.1 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - travel A/V adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

82,99 € exc VAT
99,59 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter
MDP2VGDVHD
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

35,99 € exc VAT
43,19 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter
MDP2HDVGA
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

35,99 € exc VAT
43,19 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White
MDP2HDVGAW
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

32,99 € exc VAT
39,59 € inc VAT
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

32,99 € exc VAT
39,59 € inc VAT
USB-C Multiport Video Adapter - Space Gray - 4-in-1 USB-C to VGA, DVI, HDMI or mDP - 4K
CDPVDHDMDPSG
USB-C Multiport Video Adapter - Space Gray - 4-in-1 USB-C to VGA, DVI, HDMI or mDP - 4K

Connect your laptop to an mDP, VGA or HDMI display with this space gray USB-C adapter

110,99 € exc VAT
133,19 € inc VAT
USB-C Multiport Video Adapter - Rose Gold - 4-in-1 USB-C to VGA, DVI, HDMI or mDP - 4K
CDPVDHDMDPRG
USB-C Multiport Video Adapter - Rose Gold - 4-in-1 USB-C to VGA, DVI, HDMI or mDP - 4K

Connect your laptop to an mDP VGA or HDMI display with this rose gold USB-C adapter

110,99 € exc VAT
133,19 € inc VAT
USB-C Multiport Adapter - 3-in-1 USB C to HDMI, DVI or VGA
CDPVGDVHDBP
USB-C Multiport Adapter - 3-in-1 USB C to HDMI, DVI or VGA

Keep this USB C adapter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

75,99 € exc VAT
91,19 € inc VAT

Accessories