Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1m (3 ft) Down Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Product ID: USB2ADC1MD

Charge or Sync your wall/stand-mounted iPhone, iPod or iPad with the cable out of the way

Features
  • 1x Down-angled stepped Apple (30-pin) Dock Connector

  • 1x USB 'A' male connector

  • High quality connectors, suited for repeated connections/disconnections to/from your iPhone, iPod or iPad

More Features . . .
  • Compatible with all existing Apple 30-pin dock cable connectors

  • Aluminum-Mylar Foil with Braided Shielding

  • Supports high-speed USB data transfer rates of up to 480 Mbps

Prices may be lower from Resellers:

INGAT
Available in
11,99 € EUR exc VAT
14,39 € inc VAT

ID: USB2ADC1MD

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB2ADC1MD Dock Connector to USB cable for iPhone®, iPod® and iPad® (1m) features a down-angled Apple® (30-pin) Dock Connector, which is ideal for wall-mounted or stand-mounted applications because it positions the cable behind your iOS-enabled mobile digital device for a neater installation that keeps the cable out of the way.

Plus, this uniquely constructed Dock Connector to USB cable features a stepped Apple Dock Connector, designed by StarTech.com, which unlike a regular connector plugs into your iPhone, iPod or iPad, even when inside a protective case while avoiding the inconvenience of having to constantly remove the cover for every charge/sync.

This durable cable is Apple MFi certified and backed by our lifetime warranty to ensure dependable performance.

The StarTech.com Advantage
  • Keeps the 30-pin dock connector to USB cable out of the way for a neater installation with mounted iPhone, iPod or iPad mobile devices
  • Protective casing doesn’t need to be removed from the mobile device, to charge or sync
  • Durable, reliable performance is guaranteed by our lifetime warranty
Applications
  • Charge or Sync your wall/stand-mounted iPhone, iPod or iPad, without the cable getting in the way
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple (30-pin) Dock Connector Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color White
Connector Style Straight to Down Angle
Product Height 16 mm [0.6 in]
Product Length 1 m [3.3 ft]
Product Weight 22 g [0.8 oz]
Product Width 26 mm [1 in]
Wire Gauge 26 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 70 g [2.5 oz]
What's in the Box
Included in Package 1 - 1m USB Down Angle Cable for iPhone, iPod and iPad
2m (6 ft) Long Down Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC2MD

2m (6 ft) Long Down Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or Sync your wall/stand-mounted iPhone, iPod or iPad with the cable out of the way

18,99 € exc VAT
22,79 € inc VAT

1m (3 ft) Right Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector
USB2ADC1MR

1m (3 ft) Right Angle Apple 30-pin Dock Connector to USB Cable for iPhone / iPod / iPad with Stepped Connector

Charge or Sync your iPhone®, iPod®, or iPad® with the cable out of the way

11,99 € exc VAT
14,39 € inc VAT

USB 2.0 Fast Charging Adapter A to A - M/F with Sync / Fast Charge Switch
USB2CHADP

USB 2.0 Fast Charging Adapter A to A - M/F with Sync / Fast Charge Switch

Fast charge your mobile devices such as tablets (iPad, Samsung, etc.) or smartphones from any USB 2.0 port

7,99 € exc VAT
9,59 € inc VAT

* Product appearance and specifications are subject to change without notice.