Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Product ID: MU1MMS2RA

Easily connect an iPod® or other MP3 player to a car stereo

Features
  • Slimline connector molding designed for use with portable devices

  • Molded connectors with strain relief

  • Gold-plated connectors

Prices may be lower from Resellers:

INGAT
Available in
2,99 € EUR exc VAT
3,59 € inc VAT

ID: MU1MMS2RA

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 1-foot Slim 3.5mm Right Angle to Right Angle Stereo Audio Cable is the perfect solution for portable audio devices (iPod®, iPhone®,iPad®, MP3 Players), featuring a slim connector molding that fits easily into a 3.5mm headphone jack, even if the device is in a protective case.

For those difficult to reach areas, our Right Angle 3.5mm stereo audio to 3.5mm right angle cable allows you to connect where a normal (straight) stereo audio connector cannot.

Like all StarTech.com cables, this 1-foot 3.5mm Slim Stereo Audio Cable is backed by our Lifetime Warranty, providing guaranteed quality and reliability.

The StarTech.com Advantage
  • Unique slim connector design fits most iPod® and iPhone® 3.5mm stereo jacks without having to remove a protective casing
  • Right angle connectors allows you to easily connect to tight spaces and hard to reach areas where a normal straight connector cannot
  • Gold-plated, molded connectors with strain relief ensure a solid high quality connection between the connected devices
Applications
  • Connect your iPod® or MP3 player to your car stereo 3.5mm Audio In jack
  • Connect your MP3 player to your Hi-Fi system
  • Connect your sound card to an external CD-ROM drive
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Number of Conductors 2
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Male
Physical Characteristics
Cable Length 0.3 m [1 ft]
Cable OD 2.5
Color Black
Connector Style Right Angled
Product Length 0.3 m [1 ft]
Product Weight 9 g [0.3 oz]
Wire Gauge 30 AWG
Packaging Information
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - 1 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M
Slim 3.5mm Stereo Audio Cable - M/M
MU3MMS

3 ft Slim 3.5mm Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,59 € inc VAT

Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU3MMS2RA

3 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

3,99 € exc VAT
4,79 € inc VAT

Slim 3.5mm Right Angle Stereo Audio Cable - M/M
MU6MMS2RA

6 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M

Connect an iPhone® or other MP3 player to a car stereo

3,99 € exc VAT
4,79 € inc VAT

Slim 3.5mm to Right Angle Stereo Audio Cable - M/M
MU6MMSRA

6 ft Slim 3.5mm to Right Angle Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

3,99 € exc VAT
4,79 € inc VAT

* Product appearance and specifications are subject to change without notice.