StarTech.com

Headset adapter for headsets with separate headphone / microphone plugs - 3.5mm 4 position to 2x 3 position 3.5mm M/F

Turns a 3.5mm audio output port into two distinct ports – one 3.5mm headphone jack and one 3.5mm microphone port

Product ID: MUYHSMFF

  • Compact design for maximum portability - a great solution to have on hand in your laptop bag
  • Lightweight, yet sturdy design that can easily be plugged in when required
  • Headset not included
7,99 € EUR exc VAT
9,59 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

Have you recently purchased a newer laptop or Ultrabook and now you can’t figure out where to plug in your favorite headset?

Most new laptops and Ultrabooks come equipped with a single 3.5mm 4-position (4pin) audio port that supports both audio input and output. A great number of headsets on the market come equipped with two separate headphone and microphone connectors that are not compatible with this new configuration.

The MUYHSMFF headset adapter features two 3.5mm 3-position ports that provide a separate headphone and microphone connection that can be connected to the single audio port on your laptop. Alternatively, you can also connect a separate microphone and powered speakers if you prefer to use Skype or chat online without using a headset.

headset adapter

Headset Connectivity  

Simply connect the headphone plug from your headset into the audio output port marked with the headphone symbol, and connect the microphone plug into the audio input port marked with the microphone symbol. Plug the adapter into audio port on your laptop and you’re all set. 

Microphone and Powered Speaker Connectivity

Want to work or game without using a headset?

You can also connect a microphone and powered speakers to your laptop using the adapter. Just plug in your microphone into the audio input port marked with the microphone symbol, and plug your powered speakers into the audio output port marked with the headphone symbol, and connect the adapter to the audio port on your laptop.

Keep in touch while you travel

Are you travelling for work or taking a trip?

The headset adapter features a compact and sturdy design that makes it the perfect solution for mobile applications.

Tuck the adapter in with your tablet or slip it inside another carrying case. It works great with tablets and smartphones that have a single audio port. Just connect the headphone and microphone plugs from your headset into the adapter, connect the adapter to your mobile device and start talking.

This high quality 3.5mm headset adapter is backed by StarTech.com's lifetime warranty.

Please note:

This adapter is not a headphone splitter or Y-cable. It cannot be used to split the audio output to two separate sets of headphones or speakers.

Some laptops and mobile devices will not work with all external microphones. This is typically caused by an impedance mismatch between the microphone and the device. This is due to hardware incompatibility and is not a limitation of the MUYHSMFF adapter.

The StarTech.com Advantage

  • Turns a 3.5mm combo headphone/microphone port into two distinct ports – one 3.5mm headphone jack and one 3.5mm microphone port
  • Allows the use of older audio accessories with newer computers

Applications

Connect a headset equipped with separate headphone and microphone plugs to the audio port on your laptop

Connect an external microphone and powered speakers to the audio port on your laptop

Connect a headset equipped with separate headphone and microphone plugs to the audio port on your phone or tablet

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (4 Position) Male
Connector B 2 - 3.5 mm Mini-Jack (3 Position) Female
Special Notes / Requirements
Note 3.5 mm Mini-Jack (4 position) male is configured per CTIA Standard
Environmental
Humidity 30~60% RH
Storage Temperature -15°C to 75°C (-59°F to 167°F)
Physical Characteristics
Cable Length 200 mm [7.9 in]
Color Black
Connector Style Straight
Product Length 200 mm [7.9 in]
Product Weight 9 g [0.3 oz]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - 3.5mm 4 Pin to 2x 3 Pin 3.5mm Headset Splitter Adapter - M/F

Certifications

Related Products

3.5mm 4 Position to 2x 3 Position 3.5mm Headset Splitter Adapter - F/M
MUYHSFMM
3.5mm 4 Position to 2x 3 Position 3.5mm Headset Splitter Adapter - F/M

Connect a 4-position headset to a computer that has separate microphone and audio ports

7,99 € exc VAT
9,59 € inc VAT
White Slim Mini Jack Headphone Splitter Cable Adapter - 3.5mm Male to 2x 3.5mm Female
MUY1MFFADPW
White Slim Mini Jack Headphone Splitter Cable Adapter - 3.5mm Male to 2x 3.5mm Female

Split the audio from your iPod® / MP3 player to two sets of headphones

5,99 € exc VAT
7,19 € inc VAT
6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female
MUY1MFF
6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female

Split a single headphone jack into two

3,99 € exc VAT
4,79 € inc VAT
Slim Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female
MUY1MFFS
Slim Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female

Split one headphone jack into two separate jacks

3,99 € exc VAT
4,79 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

Four-position audio cables, connectors, and adapters come in two different wiring standards: CTIA and OMTP. The four-position standard is more commonly referred to as Tip Ring Ring Sleeve (TRRS).

All StarTech.com TRRS audio cables, connectors, and adapters conform to the CTIA standard. Some OMTP audio devices can detect which pinout is being used and switch to the CTIA standard, but not all audio devices can do this.

The CTIA pinout is as follows:

Tip Left Audio
Ring 1 Right Audio
Ring 2 Ground
Sleeve Microphone