StarTech.com

1 ft DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F

Connect two DVI-D displays simultaneously to a single DVI-D video source

Product ID: DVISPL1DD

  • 1x DVI-D male connector
  • 2x DVI-D female connectors
  • Offers 12” in cable length
View More
  • Molded gold plated connectors with strain relief
  • Compliant with DVI DDWG Standards
19,99 € EUR exc VAT
23,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 2560 × 1600 @ 60Hz
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
Connector B 2 - DVI-D (25 pin) Female
Special Notes / Requirements
Note This product will split your video signal to deliver two identical images of the same resolution. It cannot be used to span an image across two displays, or to show different images on each display.
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Black
Product Height 3.7 cm [1.5 in]
Product Length 0.3 m [1 ft]
Product Width 42 mm [1.7 in]
Weight of Product 153 g [5.4 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 39 mm [1.5 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 158 g [5.6 oz]
What's in the Box
Included in Package 1 - 1 ft DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F

Certifications

Related Products

DVI-I Male to DVI-D Male + VGA Male Splitter Cable
DVIVGAYMM6
6 ft DVI-I Male to DVI-D Male and HD15 VGA Male Video Splitter Cable

Connect a DVI-D and a VGA Monitor simultaneously to a single DVI-I video source

21,99 € exc VAT
26,39 € inc VAT
4 Port DVI Video Splitter with Audio
ST124DVIA
4 Port DVI Video Splitter with Audio

Split a DVI source with audio to up to four displays

218,99 € exc VAT
262,79 € inc VAT
2 Port DVI Video Splitter with Audio
ST122DVIA
2 Port DVI Video Splitter with Audio

Split a DVI source with audio to two displays

177,99 € exc VAT
213,59 € inc VAT
DVI-I Analog to 2x VGA Video Splitter Cable - M/F
DVISPL1VV
1 ft DVI-I Analog to 2x VGA Video Splitter Cable - M/F

Display a DVI-I signal on two VGA monitors simultaneously

20,99 € exc VAT
25,19 € inc VAT

Accessories