StarTech.com

6in DVI-D Dual Link Digital Port Saver Extension Cable M/F

Extend a DVI-D port by 6in, to prevent unnecessary strain on the port

Product ID: DVIDEXTAA6IN

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Aluminum-Mylar Foil with Braided Shielding
View More
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
11,99 € EUR exc VAT
14,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
Connector B 1 - DVI-D (25 pin) Female
Physical Characteristics
Cable Length 0.2 m [0.5 ft]
Color Black
Product Height 1.6 cm [0.6 in]
Product Length 152.4 mm [6 in]
Product Width 40 mm [1.6 in]
Weight of Product 79 g [2.8 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 84 g [3 oz]
What's in the Box
Included in Package 1 - 6in DVI-D Dual Link Digital Port Saver Cable M/F

Certifications