StarTech.com

1m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

Product ID: DVIDDMM1M

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
9,99 € EUR exc VAT
11,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Height 16.000
Product Length 1 m [3.3 ft]
Product Width 39.600
Weight of Product 207 g [7.3 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 20 cm [7.9 in]
Package Quantity 1
Package Width 22 cm [8.7 in]
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - 1m DVI-D Dual Link Monitor Cable - M/M

Certifications

Related Products

Dual Link DVI-D Cable - M/M
DVIDDMM2M
2m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
13,19 € inc VAT
Dual Link DVI-D Cable - M/M
DVIDDMM3M
3m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

15,99 € exc VAT
19,19 € inc VAT
Dual Link DVI-D Cable - M/M
DVIDDMM5M
5m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 5-meter cable

20,99 € exc VAT
25,19 € inc VAT
Dual Link DVI-D Cable - M/M
DVIDDMM10M
10m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 10-meter cable

47,99 € exc VAT
57,59 € inc VAT