StarTech.com

6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

Product ID: DVIDDMM6

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
10,99 € EUR exc VAT
13,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Industry Standards DVI DDWG Standard
Performance
Insertion Rating 3000
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Environmental
Humidity 0 to 95%
Operating Temperature 0 to 50 °C
Storage Temperature -20 to 70 °C
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Height 16.000
Product Length 1.8 m [6 ft]
Product Width 40.000
Weight of Product 274 g [9.7 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 2.3 cm [0.9 in]
Package Width 2 cm [0.8 in]
Shipping (Package) Weight 284 g [10 oz]
What's in the Box
Included in Package 1 - 6 ft DVI-D Dual Link Cable - M/M

Certifications

Related Products

1 ft DVI-D Dual Link Cable - M/M
DVIDDMM1
1 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

8,99 € exc VAT
10,79 € inc VAT

Accessories