Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com6 ft DVI-D Single Link Cable - M/M
Provide a high-speed, crystal-clear connection to your DVI digital devices
Product ID: DVIMM6
- Supports resolutions up to 1920x1200
- High-speed digital transmission rate of up to 4.95 Gbits/sec
- Aluminum-Mylar Foil with Braided Shielding
- Supports hot-plugging of DVI display devices
- Compliant with DVI DDWG Standards
Not Available
May be in stock with partners
From a Partner
Support
Overview
The DVIMM6 DVI-D Single Link cable features 2 male DVI (19-pin) connectors and provides a reliable, purely digital connection between your desktop or laptop computer and a DVI-D monitor or projector.
The 6ft DVI-D male to male cable supports resolutions of up to 1920x1200 and transmission rates of up to 4.95 Gbits/sec, and is fully compliant with DVI DDWG standards.
Designed and constructed for maximum durability, this high quality digital video cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Molded connectors with strain relief maintain a durable connection, helping to prevent damage to the connectors, for long term, error-free DVI to DVI video performance
- Guaranteed reliability
Applications
Connect your desktop or laptop computer to a DVI-D Single Link display or projector
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V930074 | |
UPC Code | 065030788618 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Industry Standards | DVI DDWG Standard | |
Performance | ||
Maximum Data Transfer Rate | 4.95 Gbits/sec | |
Connector(s) | ||
Connector A | 1 - DVI-D (19 pin) Male | |
Connector B | 1 - DVI-D (19 pin) Male | |
Physical Characteristics | ||
Cable Length | 1.8 m [6 ft] | |
Color | Black | |
Product Height | 16 mm [0.6 in] | |
Product Length | 1.8 m [6 ft] | |
Product Weight | 181 g [6.4 oz] | |
Product Width | 40 mm [1.6 in] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 190 g [6.7 oz] | |
What's in the Box | ||
Included in Package | 1 - 6 ft DVI-D Single Link LCD Flat Panel Monitor Cable - M/M |
Related Products
18in DVI-D Single Link Cable - M/M
Provides a high-speed, crystal-clear connection to your DVI digital devices, with a short 18in cable
Accessories
USB 3.0 to DVI / VGA External Video Card Multi Monitor Adapter – 2048x1152
Connect a DVI display through SuperSpeed USB 3.0, for an accelerated external multi-monitor solution at resolutions up to 2048x1152
USB to DVI Adapter - External USB Video Graphics Card for PC and MAC- 1920x1200
Connect a DVI display for an extended desktop multi-monitor USB solution
USB to DVI External Video Card Multi Monitor Adapter – 1920x1200
Connect a DVI display for an extended desktop multi-monitor USB solution
USB 3.0 to DVI External Video Card Multi Monitor Adapter with 1-Port USB Hub – 1920x1200
Connect a DVI-equipped display through USB 3.0, while keeping the USB 3.0 port available
USB 3.0 to HDMI and DVI Dual Monitor External Video Card Adapter
Connect an HDMI® and DVI-I-equipped display through a USB 3.0 port, for a 1080p HD external multi-monitor solution
6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution
6in DVI-D Dual Link Digital Port Saver Extension Cable M/F
Extend a DVI-D port by 6in, to prevent unnecessary strain on the port
8in HDMI to DVI-D Video Cable Adapter - HDMI Male to DVI Female
Connect a DVI device to an HDMI® enabled device using a standard DVI-D cable
HDMI to DVI-D Video Cable Adapter - M/F
Connect DVI capable devices to HDMI®-enabled devices and vice versa
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- DVIMM6_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.
The following table lists the maximum length of cable for common video standards.
Video standard | Maximum length |
DisplayPort | 50 ft. (15.2m) |
HDMI | 50 ft. (15.2m) |
DVI | 50 ft. (15.2m) |
VGA | 200 ft. (71m) |
Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).
Video adapters
Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.
Examples of common applications for adapters include the following:
-
DVI-I to VGA
-
RCA to BNC
-
Mini DisplayPort to DisplayPort
-
Couplers (female to female, or male to male)
Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.
Video converters
Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).
Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.
Video extenders
Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.
Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
Copy Link
Was this information helpful? Yes No
Digital Visual Interface (DVI) is a video display interface that can contain different types of signaling, based on the application. DVI cables and ports are created using different connector types to identify what application they are intended to be used in. The connector types are identified by the number of pins on the DVI connector. DVI comes in the following five different connector types:
- DVI-A (17 pin).
- DVI-D Single Link (19 pin).
- DVI-D Dual Link (25 pin).
- DVI-I Single Link (23 pin).
- DVI-I Dual Link (29 pin).
Single and Dual link DVI indicate the maximum resolution capabilities of the video source or video destination. The maximum resolutions are Single Link (1920 x 1080 @ 60Hz) and Dual Link (2560 x 1600 @ 60Hz).
Note: The maximum resolution of your video source and video destination are ultimately determined by the technical specifications of the devices. The connector type is not a definitive indicator of the maximum resolution.
DVI-A carries only analog (for example, VGA) with no digital component. DVI-D carries only digital video (for example, HDMI) with no analog component. DVI-I combines DVI-A and DVI-D connections to include both analog and digital components. A DVI-I port may be on either your video source or display, but whether or not a display carries either or both analog and digital sources depends on the technical specifications of your device.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a DVI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
DVI cable
-
Video source
-
Video destination
To test your setup components, try the following:
-
Use the DVI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.
-
Use a different DVI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the video cables, video source, and video destination, it is recommended that you do the following:
-
Make sure that you are using the correct type of DVI cable. For more information about DVI cables, see the following FAQ: http://www.startech.com/faq/video_signal_converters_dvi_interface.
-
Verify that the source resolution matches the video source destination capabilities. For example, if the destination or DVI cable is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the destination or DVI cable.
-
Test your setup components using a lower resolution or a lower refresh rate, for example, 1024 x 768.
Note: Single Link DVI cables are only capable of resolutions up to 1920 x 1080. In order to obtain a resolution of 2560 x 1600, you will need to use a Dual Link DVI cable. For more information, see the FAQ link listed above.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+