StarTech.com

6 ft DVI-I Male to DVI-D Male and HD15 VGA Male Video Splitter Cable

Connect a DVI-D and a VGA Monitor simultaneously to a single DVI-I video source

Product ID: DVIVGAYMM6

  • DVI-I Male connector to DVI-D Male and HD15 VGA Male connectors
21,99 € EUR exc VAT
26,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Maximum Digital Resolutions 2560 × 1600 @ 60Hz
Connector(s)
Connector A 1 - DVI-I (29 pin) Male
Connector B 1 - DVI-D (25 pin) Male
1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Length 1.8 m [6 ft]
Weight of Product 338.5 g [11.9 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 28 mm [1.1 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 347.5 g [12.3 oz]
What's in the Box
Included in Package 1 - 6 ft DVI-I Male to DVI-D Male and HD15 VGA Male Video Splitter Cable

Certifications