StarTech.com

VHDCI to Quad DVI Splitter Breakout Cable - VHDCI (M) to 4x DVI-D (F)

Connect 4 DVI-D displays to your VHDCI video card

Product ID: VHDCI24DVI

  • 1x VHDCI male connector
  • 4x DVI-D female connectors
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded connectors with strain relief
75,99 € EUR exc VAT
91,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - VHDCI (68 pin, Mini-Centronics) Male
Connector B 4 - DVI-D (25 pin) Female
Physical Characteristics
Cable Length 220 mm [8.7 in]
Color Black
Connector Style Straight
Product Height 1.5 cm [0.6 in]
Product Length 220 mm [8.7 in]
Product Width 40 mm [1.6 in]
Weight of Product 202 g [7.1 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 58 mm [2.3 in]
Package Length 29 cm [11.4 in]
Package Quantity 1
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 210 g [7.4 oz]
What's in the Box
Included in Package 1 - VHDCI Male to 4x Female DVI-D Cable

Certifications

Related Products

VHDCI Breakout Cable - VHDCI to 4x HDMI M/F
VHDCI24HD
VHDCI Breakout Cable - VHDCI to 4x HDMI M/F

Mirror or expand your VHDCI video card across four HDMI displays

74,99 € exc VAT
89,99 € inc VAT

Accessories