15m Active DisplayPort Cable - DP to DP M/M
Connect DisplayPort®-equipped devices up to 15m away with no signal loss
Product ID: DISPL15MA
- 1x DisplayPort male connector
- 1x DisplayPort male connector with Latches
- Built-in, active amplifier circuitry
- Offers 50 feet (15 meters) in cable length
- Supports resolutions up to WQXGA (2560×1600)
- Supports the DPCP (DisplayPort® Content Protection) standard in addition to HDCP
- Designed and manufactured to DisplayPort standards
- Thin, high-quality 32 AWG wire construction
The DISPL15MA 15m Active DisplayPort® Cable features a built-in active signal booster for a connection distance of up to 50 feet (15m) between your DisplayPort-enabled devices - more than double the DisplayPort connection distance limitation of 16ft, with no signal loss.
This durable yet lightweight active DP cable features a thinner 32 AWG wire construction that allows for a more flexible installation with minimal clutter. Plus, the cable features built-in amplifier circuitry which actively boosts the DisplayPort signal with no external power needed.
The 15m cable offers a bandwidth of 10.8 Gbps with support for maximum resolutions up to WQXGA (2560×1600) and optional audio support. The cable is both HDCP and DPCP capable, which ensures that digitally protected content is displayed properly.
This 15-meter Active DisplayPort cable is backed by StarTech.com's 2-year Warranty.
Please Note: This cable features unidirectional architecture which requires that the cable is installed in the correct direction. Please refer to the "source" and "display" labels on the DisplayPort connectors, in order to ensure that the display device (monitor, projector etc.) and the DisplayPort source are connected properly.
Applications
- Connecting a DisplayPort® display to a PC or alternative DisplayPort source, over long distances, with no signal loss
The StarTech.com Advantage
- No DisplayPort signal loss, even at a distance of up to 50 feet (15 meters)
- Easier installations with enhanced cable flexibility
- Prevent accidental disconnections with latched connector
Product Numbers
Ingram Austria
V932828
UPC Code
065030850780
Technical Specifications
| Warranty Information | ||
|---|---|---|
| Warranty | 2 Years | |
| Hardware | ||
| Cable Jacket Type | PVC - Polyvinyl Chloride | |
| Cable Shield Type | Aluminum-Mylar Foil with Braid | |
| Connector Plating | Nickel | |
| Fire Rating | CMG Rated (General Purpose) | |
| Number of Conductors | 19 | |
| Connector(s) | ||
| Connector A | 1 - DisplayPort (20 pin) Latching Male | |
| Connector B | 1 - DisplayPort (20 pin) Male | |
| Environmental | ||
| Operating Temperature | 0°C to 45°C (32°F to 113°F) | |
| Storage Temperature | -20°C to 70°C (-4°F to 158°F) | |
| Physical Characteristics | ||
| Cable Length | 15 m [49.2 ft] | |
| Color | Black | |
| Connector Style | Straight | |
| Product Length | 15 m [49.2 ft] | |
| Weight of Product | 641 g [22.6 oz] | |
| Wire Gauge | 32 AWG | |
| Packaging Information | ||
| Package Height | 46 mm [1.8 in] | |
| Package Length | 33 cm [13 in] | |
| Package Quantity | 1 | |
| Package Width | 25.5 cm [10 in] | |
| Shipping (Package) Weight | 658 g [23.2 oz] | |
| What's in the Box | ||
| Included in Package | 1 - 15m Active DisplayPort® Cable - M/M | |
Related Products
10m Active DisplayPort Cable - DP to DP M/M
Connect DisplayPort®-equipped devices up to 10m away with no signal loss
Product Support
Data Sheets
-
DISPL15MA_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.
The following table lists the maximum length of cable for common video standards.
| Video standard | Maximum length |
| DisplayPort | 50 ft. (15.2m) |
| HDMI | 50 ft. (15.2m) |
| DVI | 50 ft. (15.2m) |
| VGA | 200 ft. (71m) |
Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).
Video adapters
Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.
Examples of common applications for adapters include the following:
-
DVI-I to VGA
-
RCA to BNC
-
Mini DisplayPort to DisplayPort
-
Couplers (female to female, or male to male)
Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.
Video converters
Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).
Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.
Video extenders
Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.
Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a DisplayPort cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
DisplayPort cable
-
Video source
-
Video destination
To test your setup components, try the following:
-
Use the DisplayPort cable, video source, and video destination in another setup to see if the problem is with the components or the setup.
-
Use a different DisplayPort cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the DisplayPort cable, video source, and video destination it is recommended that you do the following:
-
Verify that the source resolution matches the capabilities of the video source destination. For example, if the destination is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the video source destination.
-
Test at a lower resolution or a lower refresh rate, for example, 1024 x 768.
-
If you are using 4K resolutions, test with a shorter cable.
If you are experiencing issues with the audio over DisplayPort, make sure that the following is true:
-
The source is set up to output audio over DisplayPort.
-
The destination is compatible with the source's audio format.
-
The destination volume has been raised.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.







Follow us on Twitter