StarTech.com

Mini DisplayPort to DisplayPort Adapter Converter - M/F

Connect to your mini DisplayPort-equipped devices using a standard DisplayPort cable.

Product ID: GCMDP2DPMF

  • Easy to use cable, no software required
23,99 € EUR exc VAT
28,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Number of Conductors 20
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - DisplayPort (20 pin) Female
Physical Characteristics
Color Black
Product Height 44.000
Product Length 22.000
Product Width 11.000
Weight of Product 17 g [0.6 oz]
Packaging Information
Package Height 220 mm [8.7 in]
Package Length 0 cm [0 in]
Package Width 80 mm [3.1 in]
Shipping (Package) Weight 20 g [0.7 oz]
What's in the Box
Included in Package 1 - Mini DisplayPort to Display Port Adapter Converter

Certifications

Related Products

DisplayPort to DVI Video Adapter Converter
DP2DVI2
DisplayPort to DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

15,99 € exc VAT
19,19 € inc VAT
DisplayPort to DVI Video Adapter Converter
DP2DVI
DisplayPort to DVI Video Adapter Converter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

21,99 € exc VAT
26,39 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10
10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

47,99 € exc VAT
57,59 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6
6 ft. (1.8 m) DisplayPort to DVI Cable - 1920x1200 - M/M

DVI Adapter Cable | Multi-Monitor Solution | Plug & Play Connectivity

38,99 € exc VAT
46,79 € inc VAT
6 ft. (1.8 m) DisplayPort to DVI Cable - 1920x1200 - M/M
DP2DVIMM6
6 ft. (1.8 m) DisplayPort to DVI Cable - 1920x1200 - M/M

DVI Adapter Cable | Multi-Monitor Solution | Plug & Play Connectivity

38,99 € exc VAT
46,79 € inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
34,79 € inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI2
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

17,99 € exc VAT
21,59 € inc VAT
Mini DisplayPort to DVI Video Adapter Converter
MDP2DVI
Mini DisplayPort to DVI Video Adapter Converter

Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®

16,99 € exc VAT
20,39 € inc VAT
Mini DisplayPort to VGA Video Adapter Converter
MDP2VGA
Mini DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a Mini DisplayPort equipped computer

35,99 € exc VAT
43,19 € inc VAT
DisplayPort to HDMI Video Adapter Converter - M/F
DP2HDMIADAP
DisplayPort to HDMI Video Adapter Converter - M/F

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

17,99 € exc VAT
21,59 € inc VAT
DisplayPort® to Mini DisplayPort Cable Adapter - 6in - M/F
DP2MDPMF6IN
6in DisplayPort to Mini DisplayPort Video Cable Adapter - M/F

Connect your Mini DisplayPort® monitor to a standard DisplayPort source.

7,99 € exc VAT
9,59 € inc VAT

Accessories