StarTech.com

1 m VESA Certified DisplayPort 1.4 Cable - 8K 60Hz HBR3 HDR - 3 ft Super UHD DisplayPort to DisplayPort Monitor Cord - Ultra HD 4K 120Hz DP 1.4 Slim Video Cable M/M DP Connector

Slim DP Monitor Cable | 8K@60Hz | HBR3 | HDR | Gold-Plated | Lifetime Warranty

Product ID: DP14MM1M

  • DISPLAYPORT 1.4 CABLE: VESA Certified w/32.4Gbps bandwidth; 8K 60Hz (7680x4320), 4K 120Hz (3840x2160), HDR for high contrast ratio, HBR3, 32 ch audio, MST for monitor daisy-chain, FEC error control
  • RELIABLE: Built with internal wire manager to ensure signal integrity; Metal connector sub-structure provides EMI shielding; Latching DP connectors prevent accidental disconnection
  • DURABLE: PVC jacket of this slim video cable absorbs stress of frequent bends protecting the core of the DisplayPort cord; Gold plated connectors prevent oxidization and tarnish, Lifetime Warranty
View More
  • APPLICATIONS: Ideal for professional workstations w/Radeon Vega Frontier/Pro WX Series/W5500/Pro Duo & Nvidia Quadrop; Compatible w/DP 1.1/1.2/1.3 (1080p/4K) cards & adapters to future-proof for 8K
  • SPECS: 1 m (3.3 ft) | Black | DisplayPort 1.4 | DP Male to Male | 34 AWG | Jacket: PVC | EMI Shielding |Supported Protocols: HBR 3, 4:4:4 Chroma Subsampling, DSC 1.2, HDCP 2.2, MST | Lifetime Warranty
25,99 € EUR exc VAT
31,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Gold
Fire Rating VW-1 Rated
Number of Conductors 19
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - DisplayPort (20 pin) Male
Physical Characteristics
Color Black
Connector Style Latching
Product Height 1 cm [0.4 in]
Product Length 1 m [3.3 ft]
Product Width 12 mm [0.5 in]
Weight of Product 59 g [2.1 oz]
Wire Gauge 34 AWG
Packaging Information
Package Height 1 mm [0 in]
Package Length 22 cm [8.7 in]
Package Width 19.8 cm [7.8 in]
Shipping (Package) Weight 69 g [2.4 oz]
What's in the Box
Included in Package 1 - DisplayPort Cable

Certifications

Related Products

2 m VESA Certified DisplayPort 1.4 Cable - 8K 60Hz HBR3 HDR - 7 ft Super UHD DisplayPort to DisplayPort Monitor Cord - Ultra HD  4K 120Hz DP 1.4 Slim Video Cable M/M DP Connector
29,99 € exc VAT
35,99 € inc VAT
3 m VESA Certified DisplayPort 1.4 Cable - 8K 60Hz HBR3 HDR - 10 ft Super UHD DisplayPort to DisplayPort Monitor Cord - Ultra HD  4K 120Hz DP 1.4 Slim Video Cable M/M DP Connector
33,99 € exc VAT
40,79 € inc VAT
5 m VESA Certified DisplayPort 1.4 Cable - 8K 60Hz HBR3 HDR - 16 ft Super UHD DisplayPort to DisplayPort Monitor Cord - Ultra HD  4K 120Hz DP 1.4 Slim Video Cable M/M DP Connector
49,99 € exc VAT
59,99 € inc VAT